Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NUP311ETPC3 N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.1417 in29.000 mm N/A 144400 N N/A 138500 N N/A 4700 rpm N/A 5500 rpm N/A
NJ2311ETP N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.6929 in43 mm N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A
NU2311ETP N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.6929 in43 mm N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A
NUP2311ETP N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.6929 in43 mm N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A
NJ2311ETPC3 N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.6929 in43 mm N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A
NU2311ETPC3 N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.6929 in43 mm N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A
NUP2311ETPC3 N/A 55 mm N/A 120.000 mm4.7244 in N/A 1.6929 in43 mm N/A 234600 N N/A 202000 N N/A 3900 rpm N/A 4500 rpm N/A
N212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NJ212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NU212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NUP212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
N212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NJ212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NU212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NUP212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 0.8661 in22.000 mm N/A 105600 N N/A 96400 N N/A 4500 rpm N/A 5400 rpm N/A
NJ2212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 1.1024 in28 mm N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A
NU2212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 1.1024 in28 mm N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A
NUP2212ETP N/A 60 mm N/A 110.000 mm4.3307 in N/A 1.1024 in28 mm N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A
NJ2212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 1.1024 in28 mm N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A
NU2212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 1.1024 in28 mm N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A
NUP2212ETPC3 N/A 60 mm N/A 110.000 mm4.3307 in N/A 1.1024 in28 mm N/A 155100 N N/A 130000 N N/A 3700 rpm N/A 4400 rpm N/A
N312ETP N/A 60 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NJ312ETP N/A 60 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NU312ETP N/A 60 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
NUP312ETP N/A 60 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 162100 N N/A 153400 N N/A 4500 rpm N/A 5200 rpm N/A
Unit of Measure
« 11 12 13 14 15 »