Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NJ314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 1.378 in35 mm N/A 226000 N N/A 207500 N N/A 3900 rpm N/A 4500 rpm N/A
NJ2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
NU2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
NUP2314ETP N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
NJ2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
NU2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
NUP2314ETPC3 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
NJ2314ETPC4 N/A 70 mm N/A 150 mm5.9055 in N/A 2.0079 in51.000 mm N/A 326900 N N/A 276400 N N/A 3300 rpm N/A 3800 rpm N/A
N215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NJ215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NU215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NUP215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
N215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NJ215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NU215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NUP215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 0.9843 in25.000 mm N/A 160500 N N/A 132600 N N/A 3800 rpm N/A 4500 rpm N/A
NJ2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A
NU2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A
NUP2215ETP N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A
NJ2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A
NU2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A
NUP2215ETPC3 N/A 75 mm N/A 130 mm5.1181 in N/A 1.2205 in31.000 mm N/A 211300 N N/A 164200 N N/A 3100 rpm N/A 3700 rpm N/A
NJ315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37.000 mm N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4100 rpm N/A 4700 rpm N/A
NU315EJ N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37.000 mm N/A 272000 N61200 lbf N/A 269000 N60600 lbf N/A 4100 rpm N/A 4700 rpm N/A
NJ315EMAC3 N/A 75 mm N/A 160 mm6.2992 in N/A 1.4567 in37.000 mm N/A 269000 N60600 lbf N/A 272000 N61200 lbf N/A 4100 rpm N/A 4700 rpm N/A
Unit of Measure
« 11 12 13 14 15 »