Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NU2218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NJ2218EJ | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61800 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NU2218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61900 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NU2218EMAC3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61900 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NUP2218EMA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 1.5748 in40 mm | N/A 322000 N72400 lbf | N/A 275000 N61900 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NJ2318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NU2318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NU318EMA | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NJ2318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ2318EMAC4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NU2318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NU318EMAC4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NU318EMAC3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NU318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3500 rpm | N/A 4000 rpm |
N/A
|
| NJ318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81400 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NU2318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ2318EJ | N/A 90 mm | N/A 190 mm7.4803 in | N/A 2.5197 in64 mm | N/A 544000 N122000 lbf | N/A 497000 N112000 lbf | N/A 2900 rpm | N/A 3400 rpm |
N/A
|
| NJ318EMAC4 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 1.6929 in43 mm | N/A 362000 N81500 lbf | N/A 359000 N80700 lbf | N/A 3600 rpm | N/A 4100 rpm |
N/A
|
| NJ219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.2598 in32.000 mm | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| NJ2219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.6929 in43 mm | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 3000 rpm | N/A 3400 rpm |
N/A
|
| NU219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.2598 in32.000 mm | N/A 271000 N60900 lbf | N/A 248000 N55800 lbf | N/A 3500 rpm | N/A 4200 rpm |
N/A
|
| NU2219EMA | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.6929 in43 mm | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 3000 rpm | N/A 3400 rpm |
N/A
|
| NJ2219EMAC3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 1.6929 in43 mm | N/A 378000 N85000 lbf | N/A 324000 N72800 lbf | N/A 3000 rpm | N/A 3400 rpm |
N/A
|