Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NUP320EMA | N/A 100 mm | N/A 215 mm8.4646 in | N/A 1.8504 in47 mm | N/A 442000 N99400 lbf | N/A 437000 N98200 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NJ222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU2222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NU222EMA | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NJ2222EMAC4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NJ222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU2222EMAC4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NU2222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NU222EMAC3 | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NU2222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NJ222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3200 rpm | N/A 3700 rpm |
N/A
|
| NJ2222EJ | N/A 110 mm | N/A 200 mm7.874 in | N/A 2.0866 in53.000 mm | N/A 527000 N118000 lbf | N/A 436000 N98000 lbf | N/A 2700 rpm | N/A 3100 rpm |
N/A
|
| NU222EMAC4 | N/A 110 mm | N/A 200 mm7.874 in | N/A 1.4961 in38 mm | N/A 374000 N84100 lbf | N/A 331000 N74400 lbf | N/A 3100 rpm | N/A 3600 rpm |
N/A
|
| NJ2322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NJ322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50.000 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NU2322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NU322EMA | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50.000 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ2322EMAC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NJ322EMAC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50.000 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NU322EMAC4 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50.000 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|
| NJ2322EMAC3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 3.1496 in80 mm | N/A 891000 N200000 lbf | N/A 768000 N173000 lbf | N/A 2100 rpm | N/A 2400 rpm |
N/A
|
| NJ322EMAC3 | N/A 110 mm | N/A 240 mm9.4488 in | N/A 1.9685 in50.000 mm | N/A 546000 N123000 lbf | N/A 519000 N117000 lbf | N/A 2800 rpm | N/A 3200 rpm |
N/A
|