Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ2228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 2.6772 in68 mm | N/A 850000 N191000 lbf | N/A 650000 N146000 lbf | N/A 2000 rpm | N/A 2200 rpm |
N/A
|
| NJ228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 1.6535 in42 mm | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| NU2228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 2.6772 in68 mm | N/A 850000 N191000 lbf | N/A 650000 N146000 lbf | N/A 2000 rpm | N/A 2200 rpm |
N/A
|
| NU228EMAC3 | N/A 140 mm | N/A 250 mm9.8425 in | N/A 1.6535 in42 mm | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| NJ228EJ | N/A 140 mm | N/A 250 mm9.8425 in | N/A 1.6535 in42 mm | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| NU228EJ | N/A 140 mm | N/A 250 mm9.8425 in | N/A 1.6535 in42 mm | N/A 526000 N118000 lbf | N/A 443000 N99600 lbf | N/A 2500 rpm | N/A 2900 rpm |
N/A
|
| NJ2328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.0157 in102 mm | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm |
N/A
|
| NJ328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NU2328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.0157 in102 mm | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm |
N/A
|
| NU328EMA | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NJ2328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.0157 in102 mm | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm |
N/A
|
| NJ328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NJ328EMAC4 | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NU2328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.0157 in102 mm | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm |
N/A
|
| NU328EMAC4 | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NU328EMAC3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NJ328EJ | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NU328EJ | N/A 140 mm | N/A 300 mm11.811 in | N/A 2.4409 in62 mm | N/A 837000 N188000 lbf | N/A 771000 N173000 lbf | N/A 2100 rpm | N/A 2300 rpm |
N/A
|
| NJ2328EMAC5 | N/A 140 mm | N/A 300 mm11.811 in | N/A 4.0157 in102 mm | N/A 1420000 N319000 lbf | N/A 1180000 N265000 lbf | N/A 3000 rpm | N/A 3500 rpm |
N/A
|
| NU1030MA | N/A 150 mm | N/A 225 mm8.8583 in | N/A 1.378 in35 mm | N/A 309000 N69500 lbf | N/A 231000 N51900 lbf | N/A 3000 rpm | N/A 3700 rpm |
N/A
|
| NU1030MAC3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 1.378 in35 mm | N/A 309000 N69500 lbf | N/A 231000 N51900 lbf | N/A 3000 rpm | N/A 3700 rpm |
N/A
|
| NJ230EMA | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45.000 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| NUP230EMA | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45.000 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 1600 rpm | N/A 1900 rpm |
N/A
|
| NU230EMA | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45.000 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm |
N/A
|
| NJ230EMAC4 | N/A 150 mm | N/A 270.000 mm10.6299 in | N/A 1.7717 in45.000 mm | N/A 607000 N136000 lbf | N/A 506000 N114000 lbf | N/A 2300 rpm | N/A 2700 rpm |
N/A
|