Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NJ304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NU304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NUP304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 26900 N | N/A 31500 N | N/A 10100 rpm | N/A 12100 rpm |
N/A
|
| NJ2304ETP | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.8268 in21.000 mm | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm |
N/A
|
| NU2304ETP | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.8268 in21.000 mm | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm |
N/A
|
| NUP2304ETP | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.8268 in21.000 mm | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm |
N/A
|
| NJ2304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.8268 in21.000 mm | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm |
N/A
|
| NU2304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.8268 in21.000 mm | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm |
N/A
|
| NUP2304ETPC3 | N/A 20 mm | N/A 52.000 mm2.0472 in | N/A 0.8268 in21.000 mm | N/A 38800 N | N/A 42000 N | N/A 8300 rpm | N/A 9900 rpm |
N/A
|
| N205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NJ205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NU205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NUP205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| N205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NJ205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NU205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NUP205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.5906 in15.000 mm | N/A 28400 N | N/A 29900 N | N/A 9700 rpm | N/A 11700 rpm |
N/A
|
| NJ2205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.7087 in18.000 mm | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm |
N/A
|
| NU2205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.7087 in18.000 mm | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm |
N/A
|
| NUP2205ETP | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.7087 in18.000 mm | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm |
N/A
|
| NJ2205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.7087 in18.000 mm | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm |
N/A
|
| NU2205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.7087 in18.000 mm | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm |
N/A
|
| NUP2205ETPC3 | N/A 25 mm | N/A 52.000 mm2.0472 in | N/A 0.7087 in18.000 mm | N/A 35300 N | N/A 35400 N | N/A 8200 rpm | N/A 9800 rpm |
N/A
|
| N305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|