Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| NJ305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| NU305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| NUP305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| N305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| NJ305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| NU305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| NUP305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.6693 in17.000 mm | N/A 37400 N | N/A 41400 N | N/A 8600 rpm | N/A 10300 rpm |
N/A
|
| NJ2305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.9449 in24.000 mm | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm |
N/A
|
| NU2305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.9449 in24.000 mm | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm |
N/A
|
| NUP2305ETP | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.9449 in24.000 mm | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm |
N/A
|
| NJ2305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.9449 in24.000 mm | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm |
N/A
|
| NU2305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.9449 in24.000 mm | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm |
N/A
|
| NUP2305ETPC3 | N/A 25 mm | N/A 62 mm2.4409 in | N/A 0.9449 in24.000 mm | N/A 56100 N | N/A 56800 N | N/A 7000 rpm | N/A 8400 rpm |
N/A
|
| N206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NJ206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NU206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NUP206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| N206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NJ206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NU206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NUP206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.6299 in16 mm | N/A 37400 N | N/A 39100 N | N/A 8100 rpm | N/A 9800 rpm |
N/A
|
| NJ2206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.7874 in20.000 mm | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm |
N/A
|
| NU2206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.7874 in20.000 mm | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm |
N/A
|
| NUP2206ETP | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.7874 in20.000 mm | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm |
N/A
|
| NJ2206ETPC3 | N/A 30 mm | N/A 62 mm2.4409 in | N/A 0.7874 in20.000 mm | N/A 49800 N | N/A 48900 N | N/A 6900 rpm | N/A 8200 rpm |
N/A
|