Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

NU208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18.000 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
NUP208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.7087 in18.000 mm N/A 55400 N N/A 55700 N N/A 6300 rpm N/A 7600 rpm N/A
NJ2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23.000 mm N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A
NU2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23.000 mm N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A
NUP2208ETP N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23.000 mm N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A
NJ2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23.000 mm N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A
NU2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23.000 mm N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A
NUP2208ETPC3 N/A 40 mm N/A 80 mm3.1496 in N/A 0.9055 in23.000 mm N/A 77600 N N/A 72300 N N/A 5300 rpm N/A 6300 rpm N/A
N308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NJ308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NU308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NUP308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
N308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NJ308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NU308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NUP308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 80400 N N/A 82200 N N/A 6100 rpm N/A 7200 rpm N/A
NJ2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33.000 mm N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A
NU2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33.000 mm N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A
NUP2308ETP N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33.000 mm N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A
NJ2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33.000 mm N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A
NU2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33.000 mm N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A
NUP2308ETPC3 N/A 40 mm N/A 90 mm3.5433 in N/A 1.2992 in33.000 mm N/A 121100 N N/A 113100 N N/A 5000 rpm N/A 5900 rpm N/A
N209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.7480 in19.000 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
NJ209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.7480 in19.000 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
NU209ETP N/A 45 mm N/A 85 mm3.3465 in N/A 0.7480 in19.000 mm N/A 66400 N N/A 63049 N N/A 5800 rpm N/A 7000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »