Print Back

Key Features

  • Supports heavy radial loads
  • Low friction roller design allows for high speed applications
  • Separable components simplify mounting and removal
  • Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
  • Enhanced operational reliability
  • Long service life
Single Row CRB EJ Steel Cage Product Image
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Grease 

Thermal Reference Speed - Oil

CAD

N210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NJ210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NU210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NUP210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
N210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NJ210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NU210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NUP210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.7874 in20.000 mm N/A 71892 N N/A 65969 N N/A 5500 rpm N/A 6600 rpm N/A
NJ2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A
NU2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A
NUP2210ETP N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A
NJ2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A
NU2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A
NUP2210ETPC3 N/A 50 mm N/A 90 mm3.5433 in N/A 0.9055 in23.000 mm N/A 91500 N N/A 79600 N N/A 4500 rpm N/A 5300 rpm N/A
N310ETP N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NJ310ETP N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NU310ETP N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NUP310ETP N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
N310ETPC3 N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NJ310ETPC3 N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NU310ETPC3 N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NUP310ETPC3 N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NJ310ETPC4 N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.063 in27 mm N/A 116000 N N/A 112400 N N/A 5200 rpm N/A 6100 rpm N/A
NJ2310ETP N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A
NU2310ETP N/A 50 mm N/A 110.000 mm4.3307 in N/A 1.5748 in40 mm N/A 189500 N N/A 164600 N N/A 4200 rpm N/A 5000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »