Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Shaft Backing Shoulder Diameter |
Housing Backing Shoulder Diameter |
Static Radial Load Rating (C0) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 170RIN91 R3 | N/A 170 mm | N/A 265 mm10.4331 in | N/A 3.0000 in76.200 mm | N/A 735000 N165000 lbf | N/A 187.3 mm7.3800 in | N/A 247.7 mm9.7500 in | N/A 1170000 N264000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 170RIJ91 R3 | N/A 170 mm | N/A 265 mm10.4331 in | N/A 3.0000 in76.200 mm | N/A 735000 N165000 lbf | N/A 187.3 mm7.3800 in | N/A 247.7 mm9.7500 in | N/A 1170000 N264000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 170RIF91 R3 | N/A 170 mm | N/A 265 mm10.4331 in | N/A 3.0000 in76.200 mm | N/A 735000 N165000 lbf | N/A 187.3 mm7.3800 in | N/A 247.7 mm9.7500 in | N/A 1170000 N264000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 170RIT91 R3 | N/A 170 mm | N/A 265 mm10.4331 in | N/A 3.0000 in76.200 mm | N/A 735000 N165000 lbf | N/A 187.3 mm7.3800 in | N/A 247.7 mm9.7500 in | N/A 1170000 N264000 lbf | N/A 1500 rpm | N/A 1400 rpm |
N/A
|
| 170RU93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1830000 N411000 lbf | N/A 205 mm8.1000 in | N/A 325 mm12.8000 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RU93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RN93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RJ93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RF93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RT93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RIU93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RIN93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RIJ93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RIF93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 170RIT93 R3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 5.5000 in139.700 mm | N/A 1820000 N410000 lbf | N/A 204.7 mm8.0600 in | N/A 325.4 mm12.8100 in | N/A 2580000 N580000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 70RIF298 R3 | N/A 177.800 mm | N/A 304.8 mm12 in | N/A 1.7500 in44.450 mm | N/A 479000 N108000 lbf | N/A 0 mm0.0000 in | N/A | N/A 576000 N129000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RJ51 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44.000 mm | N/A 434000 N97600 lbf | N/A 196 mm7.7000 in | N/A 263 mm10.4000 in | N/A 586000 N132000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RU91AO774 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.2500 in82.550 mm | N/A 863000 N194000 lbf | N/A 197 mm7.8000 in | N/A 262 mm10.3000 in | N/A 1420000 N319000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RU51 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44.000 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RN51 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44.000 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RJ51 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44.000 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RF51 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44.000 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RT51 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 1.7323 in44.000 mm | N/A 419000 N94200 lbf | N/A 196.1 mm7.7200 in | N/A 262.7 mm10.3400 in | N/A 560000 N126000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 180RU91 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.2500 in82.550 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 180RN91 R3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 3.2500 in82.550 mm | N/A 833000 N187000 lbf | N/A 196.9 mm7.7500 in | N/A 261.9 mm10.3100 in | N/A 1440000 N323000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|