Print Back

Key Features

  • Supports heavy radial loads
  • Enhanced operational reliability
  • Long service life
CRB Single Row
Cylindrical-Roller-Radial-Bearings---Single-Row-Standard-RU_RJ
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Dynamic Radial Load Rating - 1M Revs (C1)

Shaft Backing Shoulder Diameter

Housing Backing Shoulder Diameter

Static Radial Load Rating (C0)

Thermal Reference Speed - Oil

Thermal Reference Speed - Grease 

CAD

210RT92 R3 N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RIU92 R3 N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RIN92 R3 N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RIJ92 R3 N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RIF92 R3 N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
210RIT92 R3 N/A 210 mm N/A 380.000 mm14.9606 in N/A 5 in127 mm N/A 1740000 N391000 lbf N/A 239.800 mm9.440 in N/A 350 mm13.7800 in N/A 2640000 N593000 lbf N/A 1000 rpm N/A 920 rpm N/A
85RIJ391 R3 N/A 215.900 mm N/A 292.100 mm11.5000 in N/A 1.5000 in38.100 mm N/A 326000 N73300 lbf N/A N/A N/A 522000 N117000 lbf N/A 1500 rpm N/A 1200 rpm N/A
220RU30 R3 N/A 220 mm N/A 340 mm13.3858 in N/A 3.5433 in90 mm N/A 1150000 N259000 lbf N/A 241 mm9.5000 in N/A 318 mm12.5000 in N/A 1950000 N438000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RU30 R3 N/A 220 mm N/A 340 mm13.3858 in N/A 3.5433 in90 mm N/A 1150000 N259000 lbf N/A 241 mm9.5000 in N/A 318 mm12.5000 in N/A 1950000 N438000 lbf N/A 1100 rpm N/A 1000 rpm N/A
220RJ51 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51.000 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 841000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RU51AB909 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 2.0079 in51.000 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RU51BO132 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 2.0079 in51.000 mm N/A 618000 N139000 lbf N/A 244 mm9.6000 in N/A 326 mm12.8000 in N/A 840000 N189000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RU91BC1738 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RU91OO127 R3 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RU91 R4 N/A 220 mm N/A 350 mm13.7795 in N/A 3.874 in98.4 mm N/A 1290000 N290000 lbf N/A 241 mm9.5000 in N/A 329 mm13.0000 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RU51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51.000 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RN51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51.000 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RJ51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51.000 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RF51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51.000 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RT51 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 2.0079 in51.000 mm N/A 612000 N138000 lbf N/A 243.7 mm9.5900 in N/A 326.2 mm12.8400 in N/A 830000 N187000 lbf N/A 1100 rpm N/A 960 rpm N/A
220RU91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.8750 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RN91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.8750 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RJ91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.8750 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RF91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.8750 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
220RT91 R3 N/A 220 mm N/A 350 mm13.7796 in N/A 3.8750 in98.425 mm N/A 1290000 N289000 lbf N/A 239.3 mm9.4200 in N/A 324.6 mm12.7800 in N/A 2090000 N470000 lbf N/A 1000 rpm N/A 930 rpm N/A
Unit of Measure
« 6 7 8 9 10 »