CAD (0)
▾
Cylindrical Roller Radial Bearings - Single Row ISO
Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Unit of Measure
View items
Part Number |
Bore Size |
Outside Diameter |
Total Width |
Weight |
da - Inner Ring Backing Diameter |
Da - Outer Ring Backing Diameter |
Static Load Rating |
Dynamic Load Rating |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CADPartID |
|---|---|---|---|---|---|---|---|---|---|---|---|
| N202ETP | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.045 Kg0.099 lb | da - Inner Ring Backing Diameter N/A 18.2 mm0.7165 in | Da - Outer Ring Backing Diameter N/A 32.3 mm1.2717 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| NJ202ETP | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.048 Kg0.106 lb | da - Inner Ring Backing Diameter N/A 18.2 mm0.7165 in | Da - Outer Ring Backing Diameter N/A 31.3 mm1.2323 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| NU202ETP | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.047 Kg0.104 lb | da - Inner Ring Backing Diameter N/A 17.4 mm0.6850 in | Da - Outer Ring Backing Diameter N/A 31.3 mm1.2323 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| NUP202ETP | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.05 Kg0.110 lb | da - Inner Ring Backing Diameter N/A 18.2 mm0.7165 in | Da - Outer Ring Backing Diameter N/A 31.3 mm1.2323 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| N202ETPC3 | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.045 Kg0.099 lb | da - Inner Ring Backing Diameter N/A 18.2 mm0.7165 in | Da - Outer Ring Backing Diameter N/A 32.3 mm1.2717 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| NJ202ETPC3 | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.048 Kg0.106 lb | da - Inner Ring Backing Diameter N/A 18.2 mm0.7165 in | Da - Outer Ring Backing Diameter N/A 31.3 mm1.2323 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| NU202ETPC3 | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.047 Kg0.104 lb | da - Inner Ring Backing Diameter N/A 17.4 mm0.6850 in | Da - Outer Ring Backing Diameter N/A 31.3 mm1.2323 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| NUP202ETPC3 | Bore Size N/A 15 mm | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 0.4331 in11 mm | Weight N/A 0.05 Kg0.110 lb | da - Inner Ring Backing Diameter N/A 18.2 mm0.7165 in | Da - Outer Ring Backing Diameter N/A 31.3 mm1.2323 in | Static Load Rating N/A 11200 N | Dynamic Load Rating N/A 13600 N | Reference Thermal Speed Rating (Grease) N/A 14200 rpm | Reference Thermal Speed Rating (Oil) N/A 17400 rpm |
CADPartID
N/A |
| N203ETP | Bore Size N/A 17 mm | Outside Diameter N/A 40 mm1.5748 in | Total Width N/A 0.4724 in12 mm | Weight N/A 0.066 Kg0.146 lb | da - Inner Ring Backing Diameter N/A 20.7 mm0.8150 in | Da - Outer Ring Backing Diameter N/A 37.1 mm1.4606 in | Static Load Rating N/A 15600 N | Dynamic Load Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm |
CADPartID
N/A |
| NJ203ETP | Bore Size N/A 17 mm | Outside Diameter N/A 40 mm1.5748 in | Total Width N/A 0.4724 in12 mm | Weight N/A 0.07 Kg0.154 lb | da - Inner Ring Backing Diameter N/A 20.7 mm0.8150 in | Da - Outer Ring Backing Diameter N/A 36 mm1.4173 in | Static Load Rating N/A 15600 N | Dynamic Load Rating N/A 18500 N | Reference Thermal Speed Rating (Grease) N/A 12500 rpm | Reference Thermal Speed Rating (Oil) N/A 15200 rpm |
CADPartID
N/A |
| Showing 10 of 860 | View All 860 Standard Items | |||||||||||