All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Drives
>
Adjustable Motor Bases
>
Sliding Cast Iron Motor Bases - Imperial
>
View Items
Sliding Cast Iron Motor Bases - Imperial
Check up to five results to perform an action.
Adjustable Motor Bases
Sliding and Tilting Bases
It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding Cast Iron Type
Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
The original Lovejoy design, made of durable cast iron and steel.
For remote control in hazardous or inconvenient locations, Lovejoy offers electric servo motor-controlled bases in some models of the cast iron bases, both direct coupled (ERC) and chain-driven (MRC). Also, stainless steel guide rods and adjusting screws are available on some models for severe environments or applications subject to wash down.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 7 of 7
1
Part Number
Description
Dimension A
Model
Dimension D
Min. Dimension E
Max. Dimenson E
Dimension T
68514419714
135-MOTOR BASE
13.250
in
135
7.00
in
2.125
in
53.98
mm
8.000
in
203.20
mm
3.250
in
68514419718
145-60-MOTOR BASE
16.125
in
145-60
8.750
in
2.750
in
69.85
mm
10.000
in
254.00
mm
4.750
in
68514419763
301-MOTOR BASE
18.500
in
301
10.000
in
3.000
in
76.20
mm
13.000
in
330.20
mm
5.0
in
68514419781
302-3-MOTOR BASE
19.375
in
302-3
10.000
in
3.000
in
76.20
mm
13.875
in
352.43
mm
5.0
in
68514419902
403-MOTOR BASE
21.375
in
403
10.000
in
3.000
in
76.20
mm
15.875
in
403.23
mm
5.0
in
68514419809
305-8-MOTOR BASE
27.875
in
305-8
14.000
in
4.000
in
101.60
mm
20.000
in
508.00
mm
7.125
in
68514419816
310-30-MOTOR BASE
31.000
in
310-30
15.500
in
5.375
in
136.53
mm
22.000
in
558.80
mm
7.125
in
Results 1 - 7 of 7
1