All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Adjustable Motor Bases  
 

Adjustable Motor Bases


Click on a Product to view details.

Sliding Cast Iron Motor Bases - Imperial

Sliding Cast Iron Motor Bases - Imperial

(7)
Adjustable Motor Bases

Sliding and Tilting Bases
    It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding Cast Iron Type
    Models: 135, 145-60, 301, 302-3, 403, 305-8 and 310-30
    The original Lovejoy design, made of durable cast iron and steel.
    For remote control in hazardous or inconvenient locations, Lovejoy offers electric servo motor-controlled bases in some models ...
Sliding Cast Iron Motor Bases - Imperial

Sliding "SMB" Type Motor Bases - Imperial

(3)
Adjustable Motor Bases

Sliding and Tilting Bases
    It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding “SMB” Type

Models: SMB143, SMB184, and SMB254
    SMB motor bases are extremely low profile and made of strong, lightweight steel, plated for protection against rust and corrosion. A folding knurled adjusting handle replaces the common round hand wheel to offer easy speed ...
Sliding Dovetail Type Motor Bases - Imperial

Sliding Dovetail Type Motor Bases - Imperial

(2)
Sliding Dovetail Type
Models: 48/56 LA and 48/56 LB
    These are the most compact, lowest-priced sliding motor bases offered by Lovejoy.
    The Model 48/56 LA comes with a convenient hexagon head adjusting screw for use with your adjustable or socket wrench for fast speed change, and has a profile height of only 1-1/2 inches. The Model 48/56 LB is equipped with a hand wheel and riser blocks that make tool-free adjustment quick and easy.
Lovejoy Model200V3 Tilting motor base

Tilting Type Motor Bases - Imperial


This economical bases featues pivotal rather than sliding movement and is designed for use with NEMA 48 and 56 motor frames. Less space is required to move the motor through the entire speed range because of the use of tilting motor rails. Ideal for belt tensioning and for easy belt change with cone step pulleys. Can be mounted in any position for added versatility.
Model 76 Control Stand - Imperial

Model 76 Control Stand - Imperial


    Econoline fixed center drives utilize the same type of spring-loaded pulley as an adjustable center drive, only it is normally mounted on the driven shaft. The driver pulley is of similar size and construction, but it is manually adjustable. A fixed center drive offers greater driven speed range in a more compact space. There are two types of controllable pulleys: the M type with a hand wheel and built-in adjusting device, and the MLA type that uses an external control. The MLA type pulley can be used with the Lovejoy #76 Control Stand or some other type of linear controller.
Motorized Torque Arm - Imperial

Motorized Torque Arm - Imperial


    A motorized control feature is available for all three drive packages, making it possible to convert from the standard handwheel to convenient remote control. This option consists of a servo motor that opens and closes the driver pulley flanges from a separate control station, allowing accurate speed adjustment in locations that may be inconvenient, remote or hazardous. Conversion is easy, requiring only the removal of the hand wheel and torque rod from the standard manual pulley, installing the motorized torque arm in place of the hand wheel, and connecting the CN2601 control switch to the servo motor and power source.
501 Torque Arm Bracket - Imperial-2

501 Torque Arm Bracket - Imperial


    Fixed center drive assemblies require a torque arm bracket to prevent the hand wheel from spinning. This allows speed to be changed while the drive is running. This bracket may be used with Econoline, WB, Hi-Ratio, and Hexadrive Fixed Center Drives. Bracket is NOT needed with the MLA type pulley.