All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Variable Speed Drives > Adjustable Motor Bases > Sliding Dovetail Type Motor Bases - Imperial > View Items  

Sliding Dovetail Type Motor Bases - Imperial

Check up to five results to perform an action.

Sliding Dovetail Type
Models: 48/56 LA and 48/56 LB
    These are the most compact, lowest-priced sliding motor bases offered by Lovejoy.
    The Model 48/56 LA comes with a convenient hexagon head adjusting screw for use with your adjustable or socket wrench for fast speed change, and has a profile height of only 1-1/2 inches. The Model 48/56 LB is equipped with a hand wheel and riser blocks that make tool-free adjustment quick and easy.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Length

Model

Type

Height

Depth

Material

68514419916 48/56 LA-MOTOR BASE 11.000 in 48/56 LA Pump Mounting Bracket 3.00 in 6.250 in Steel
68514419917 48/56 LB-MOTOR BASE 11.000 in 48/56 LB Pump Mounting Bracket 3.00 in 6.250 in Steel
  Results 1 - 2 of 2 1