All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Variable Speed Drives
>
Adjustable Motor Bases
>
Sliding "SMB" Type Motor Bases - Imperial
>
View Items
Sliding "SMB" Type Motor Bases - Imperial
Check up to five results to perform an action.
Adjustable Motor Bases
Sliding and Tilting Bases
It is necessary to change the distance between the motor and driven shaft in order to change speed with an adjustable center drive. The best way to do this is with an adjustable motor base. Lovejoy offers four basic types of motor bases to satisfy requirements of space, convenience, interchangeability, motor frame size, and economy.
Sliding “SMB” Type
Models: SMB143, SMB184, and SMB254
SMB motor bases are extremely low profile and made of strong, lightweight steel, plated for protection against rust and corrosion. A folding knurled adjusting handle replaces the common round hand wheel to offer easy speed adjustment with minimum effort and no tools. Adjustable maximum and minimum speed stops are included. The adjusting handle is easily removed for the addition of a sprocket or universal joint to adapt to existing control methods.
For remote control in hazardous or inconvenient locations, Lovejoy offers electric servo motor controlled bases in the SMB style, both chain-driven (MRC) and direct coupled (ERC). Both types come complete with motor, control, and wiring diagram.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 3 of 3
1
Part Number
Description
Dimension A
Model
Dimension D
Dimension E1
Dimension E2
Dimension T
68514440212
SMB-143-SLIDING MOTOR BASE
15.750
in
SMB-143
8.750
in
4.250
in
107.95
mm
N/A
5.125
in
68514440213
SMB-184-SLIDING MOTOR BASE
19.500
in
SMB-184
10.000
in
5.500
in
139.70
mm
N/A
5.188
in
68514440214
SMB-254-SLIDING MOTOR BASE
28.625
in
SMB-254
14.000
in
8.500
in
215.90
mm
7.500
in
190.50
mm
7.125
in
Results 1 - 3 of 3
1