- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Grease Fitting available for sizes -6 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CAM-6Z = Zerk Type Fitting CAM-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: CAM-8S.
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CAM-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 6,684 lbs |
N/A
|
| CAB-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 6,684 lbs |
N/A
|
| CAM-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 9,088 lbs |
N/A
|
| CAB-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 9,088 lbs |
N/A
|
| CAM-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CAB-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CAM-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CAB-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| CAM-7 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 11,445 lbs |
N/A
|
| CAB-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 11,445 lbs |
N/A
|
| CAM-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CAB-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CAM-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CAB-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| CAM-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 15,479 lbs |
N/A
|
| CAB-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 15,479 lbs |
N/A
|
| CAM-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CAB-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CAM-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CAB-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| CAM-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 17,470 lbs |
N/A
|
| CAB-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 17,470 lbs |
N/A
|
| CAM-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| CAB-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| CAM-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
1 2