Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Length | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CM-3 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .234 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,204 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-3 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .234 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,204 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,212 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,212 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .312 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 3,577 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .312 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 3,577 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-6 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .359 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 5,068 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-6 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .359 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 5,068 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-6F | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .359 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-6F | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .359 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-6Z | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .359 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-6Z | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .359 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-7 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .406 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 6,345 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-7 | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .406 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 6,345 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-7F | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .406 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-7F | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .406 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-7Z | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .406 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-7Z | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .406 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.375 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-8 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .453 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 8,338 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-8 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .453 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 8,338 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-8F | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .453 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-8F | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .453 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-8Z | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .453 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CB-8Z | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .453 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A Consult Engineering Department | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| CM-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .484 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 9,713 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  |