Part Number | 
                        
                            Thread Type | 
                        
                            B - Ball Bore | 
                        
                            W - Ball Width | 
                        
                            H - Head Width | 
                        
                            A - Base to Center | 
                        
                            D - Head Diameter | 
                        
                            C - Thread Length | 
                        
                            Thread Size | 
                        
                            Ultimate Radial Static Load Capacity | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPM-3 | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,210 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-3 | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.250 in | D - Head Diameter N/A .625 in | C - Thread Length N/A .750 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 1,210 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,470 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.562 in | D - Head Diameter N/A .750 in | C - Thread Length N/A 1.000 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 2,470 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-5 | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,740 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-5 | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.875 in | D - Head Diameter N/A .875 in | C - Thread Length N/A 1.250 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 2,740 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-6 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 4,210 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-6 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.938 in | D - Head Diameter N/A 1.000 in | C - Thread Length N/A 1.250 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 4,210 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-7 | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.312 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 5,350 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-7 | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.125 in | C - Thread Length N/A 1.312 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 5,350 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-8 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .500 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 6,430 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-8 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .500 in | A - Base to Center N/A 2.438 in | D - Head Diameter N/A 1.312 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 6,430 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-10 | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .562 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 8,300 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-10 | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .562 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.500 in | C - Thread Length N/A 1.625 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 8,300 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPM-12 | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 10,900 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| SPB-12 | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Length N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 10,900 lbs | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                    
    
    
        Add To Cart
    
                                     Request Quote  |