Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KM-20-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-20-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-20F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-20F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-20Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-20Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 44,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-24-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-24-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-24F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-24F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-24Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-24Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 64,770 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-32-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-32-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-32F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-32F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KM-32Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KB-32Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 2.0000 in | W - Ball Width N/A 1.750 in | H - Head Width N/A 1.500 in | A - Base to Center N/A 8.000 in | D - Head Diameter N/A 5.010 in | C - Thread Length N/A 4.500 in | Thread Size N/A 2-12 | Ultimate Radial Static Load Capacity N/A 153,528 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AM-20-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AB-20-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AM-20F-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AB-20F-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AM-20Z-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AB-20Z-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.2500 in | W - Ball Width N/A 1.093 in | H - Head Width N/A .937 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Length N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 79,728 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| AM-24-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.5000 in | W - Ball Width N/A 1.312 in | H - Head Width N/A 1.125 in | A - Base to Center N/A 5.375 in | D - Head Diameter N/A 3.500 in | C - Thread Length N/A 3.000 in | Thread Size N/A 1 1/2-12 | Ultimate Radial Static Load Capacity N/A 126,450 lbs |
CAD
N/A
|
Add To Cart
Request Quote |