The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
S1PP | d - Bore N/A 1/4 in | D - Outer Diameter N/A 0.750 in19.05 mm | Bearing Width N/A 0.2812 in7.14 mm | C0 - Static Radial Rating N/A 240 lbf1050 N | Ce - Dynamic Radial Rating N/A 700 lbf3100 N | Limiting Speed (Grease) N/A 24385 rpm | Limiting Speed (Oil) N/A 28450 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S3K | d - Bore N/A 0.3750 in | D - Outer Diameter N/A 0.875 in22.225 mm | Bearing Width N/A 0.219 in5.56 mm | C0 - Static Radial Rating N/A 320 lbf1423 N | Ce - Dynamic Radial Rating N/A 830 lbf3692 N | Limiting Speed (Grease) N/A 16900 rpm | Limiting Speed (Oil) N/A 19700 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S5K | d - Bore N/A 1/2 in | D - Outer Diameter N/A 1.125 in28.575 mm | Bearing Width N/A 0.25 in6.35 mm | C0 - Static Radial Rating N/A 540 lbf2402 N | Ce - Dynamic Radial Rating N/A 1280 lbf5694 N | Limiting Speed (Grease) N/A 13100 rpm | Limiting Speed (Oil) N/A 15300 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S5P | d - Bore N/A 1/2 in | D - Outer Diameter N/A 1.125 in28.58 mm | Bearing Width N/A 0.25 in6.35 mm | C0 - Static Radial Rating N/A 540 lbf2390 N | Ce - Dynamic Radial Rating N/A 1270 lbf5670 N | Limiting Speed (Grease) N/A 14537 rpm | Limiting Speed (Oil) N/A 16959 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S7K | d - Bore N/A 5/8 in | D - Outer Diameter N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | C0 - Static Radial Rating N/A 750 lbf3320 N | Ce - Dynamic Radial Rating N/A 1680 lbf7490 N | Limiting Speed (Grease) N/A 11818 rpm | Limiting Speed (Oil) N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S7KD | d - Bore N/A 5/8 in | D - Outer Diameter N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | C0 - Static Radial Rating N/A 750 lbf3320 N | Ce - Dynamic Radial Rating N/A 1680 lbf7490 N | Limiting Speed (Grease) N/A 11818 rpm | Limiting Speed (Oil) N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S7KDD | d - Bore N/A 5/8 in | D - Outer Diameter N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | C0 - Static Radial Rating N/A 750 lbf3320 N | Ce - Dynamic Radial Rating N/A 1680 lbf7490 N | Limiting Speed (Grease) N/A 11818 rpm | Limiting Speed (Oil) N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S7PP | d - Bore N/A 5/8 in | D - Outer Diameter N/A 1.375 in34.93 mm | Bearing Width N/A 0.344 in8.73 mm | C0 - Static Radial Rating N/A 750 lbf3320 N | Ce - Dynamic Radial Rating N/A 1680 lbf7490 N | Limiting Speed (Grease) N/A 11818 rpm | Limiting Speed (Oil) N/A 13788 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S8K | d - Bore N/A 3/4 in | D - Outer Diameter N/A 1.6250 in41.275 mm | Bearing Width N/A 0.3125 in7.938 mm | C0 - Static Radial Rating N/A 1120 lbf4982 N | Ce - Dynamic Radial Rating N/A 2340 lbf10409 N | Limiting Speed (Grease) N/A 6770 rpm | Limiting Speed (Oil) N/A 7900 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S8KD | d - Bore N/A 3/4 in | D - Outer Diameter N/A 1.6250 in41.28 mm | Bearing Width N/A 0.3125 in7.94 mm | C0 - Static Radial Rating N/A 1220 lbf5440 N | Ce - Dynamic Radial Rating N/A 2550 lbf11300 N | Limiting Speed (Grease) N/A 9677 rpm | Limiting Speed (Oil) N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S8KDD | d - Bore N/A 3/4 in | D - Outer Diameter N/A 1.6250 in41.28 mm | Bearing Width N/A 0.3125 in7.94 mm | C0 - Static Radial Rating N/A 1220 lbf5440 N | Ce - Dynamic Radial Rating N/A 2550 lbf11300 N | Limiting Speed (Grease) N/A 9677 rpm | Limiting Speed (Oil) N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S8PP | d - Bore N/A 3/4 in | D - Outer Diameter N/A 1.6250 in41.28 mm | Bearing Width N/A 0.4375 in11.11 mm | C0 - Static Radial Rating N/A 1220 lbf5440 N | Ce - Dynamic Radial Rating N/A 2550 lbf11300 N | Limiting Speed (Grease) N/A 9677 rpm | Limiting Speed (Oil) N/A 11290 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S9K | d - Bore N/A 7/8 in | D - Outer Diameter N/A 1.8750 in47.625 mm | Bearing Width N/A 0.375 in9.525 mm | C0 - Static Radial Rating N/A 1300 lbf5783 N | Ce - Dynamic Radial Rating N/A 2510 lbf11165 N | Limiting Speed (Grease) N/A 8310 rpm | Limiting Speed (Oil) N/A 9700 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S9KDD | d - Bore N/A 7/8 in | D - Outer Diameter N/A 1.8750 in47.63 mm | Bearing Width N/A 0.375 in9.53 mm | C0 - Static Radial Rating N/A 1780 lbf7930 N | Ce - Dynamic Radial Rating N/A 3480 lbf15500 N | Limiting Speed (Grease) N/A 8357 rpm | Limiting Speed (Oil) N/A 9750 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S9PP | d - Bore N/A 7/8 in | D - Outer Diameter N/A 1.8750 in47.63 mm | Bearing Width N/A 0.375 in9.53 mm | C0 - Static Radial Rating N/A 1780 lbf7930 N | Ce - Dynamic Radial Rating N/A 3480 lbf15500 N | Limiting Speed (Grease) N/A 8357 rpm | Limiting Speed (Oil) N/A 9750 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S10K | d - Bore N/A 1 in | D - Outer Diameter N/A 2 in50.8 mm | Bearing Width N/A 0.500 in12.7 mm | C0 - Static Radial Rating N/A 1340 lbf5961 N | Ce - Dynamic Radial Rating N/A 2500 lbf11121 N | Limiting Speed (Grease) N/A 7830 rpm | Limiting Speed (Oil) N/A 9140 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S10KDD | d - Bore N/A 1 in | D - Outer Diameter N/A 2 in50.8 mm | Bearing Width N/A 0.500 in12.7 mm | C0 - Static Radial Rating N/A 1830 lbf8140 N | Ce - Dynamic Radial Rating N/A 3490 lbf15500 N | Limiting Speed (Grease) N/A 7832 rpm | Limiting Speed (Oil) N/A 9138 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S10P | d - Bore N/A 1 in | D - Outer Diameter N/A 2 in50.8 mm | Bearing Width N/A 0.500 in12.7 mm | C0 - Static Radial Rating N/A 1830 lbf8140 N | Ce - Dynamic Radial Rating N/A 3490 lbf15500 N | Limiting Speed (Grease) N/A 7832 rpm | Limiting Speed (Oil) N/A 9138 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S11K | d - Bore N/A 1 1/8 in | D - Outer Diameter N/A 2.1250 in53.975 mm | Bearing Width N/A 0.375 in9.525 mm | C0 - Static Radial Rating N/A 1840 lbf8185 N | Ce - Dynamic Radial Rating N/A 3300 lbf14679 N | Limiting Speed (Grease) N/A 7060 rpm | Limiting Speed (Oil) N/A 8240 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S11PP | d - Bore N/A 1 1/8 in | D - Outer Diameter N/A 2.1250 in53.98 mm | Bearing Width N/A 0.500 in12.7 mm | C0 - Static Radial Rating N/A 1870 lbf8300 N | Ce - Dynamic Radial Rating N/A 3300 lbf14700 N | Limiting Speed (Grease) N/A 6962 rpm | Limiting Speed (Oil) N/A 8123 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |
S12K | d - Bore N/A 1 1/4 in | D - Outer Diameter N/A 2.2500 in57.150 mm | Bearing Width N/A 0.375 in9.525 mm | C0 - Static Radial Rating N/A 1880 lbf8363 N | Ce - Dynamic Radial Rating N/A 3290 lbf14635 N | Limiting Speed (Grease) N/A 6960 rpm | Limiting Speed (Oil) N/A 8120 rpm | Ball Type N/A STEEL |
CAD
N/A ![]() |