Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5206KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.938 in23.83 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4900 lbf21700 N | Ce - Dynamic Radial Rating N/A 7800 lbf34600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5206WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1.062 in26.97 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6100 lbf27000 N | Ce - Dynamic Radial Rating N/A 8800 lbf39000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5206WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.938 in23.83 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6100 lbf27000 N | Ce - Dynamic Radial Rating N/A 8800 lbf39000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5306K | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6550 lbf29000 N | Ce - Dynamic Radial Rating N/A 10600 lbf47000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5306W | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9300 lbf41000 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5306KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6550 lbf29000 N | Ce - Dynamic Radial Rating N/A 10600 lbf47000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5306WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.312 in33.32 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9300 lbf41000 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5306WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 9300 lbf41000 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 3.543 in90 mm | C - Ring Width N/A 1.5625 in39.688 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 13400 lbf59600 N | Ce - Dynamic Radial Rating N/A 20000 lbf89000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5207K | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.062 in26.97 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 6550 lbf29000 N | Ce - Dynamic Radial Rating N/A 10200 lbf45000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5207W | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.062 in26.97 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8300 lbf36800 N | Ce - Dynamic Radial Rating N/A 11600 lbf51500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5207WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 8300 lbf36800 N | Ce - Dynamic Radial Rating N/A 11600 lbf51500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5307K | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.375 in34.93 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 8300 lbf36000 N | Ce - Dynamic Radial Rating N/A 13400 lbf59500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5307W | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.375 in34.93 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10800 lbf47900 N | Ce - Dynamic Radial Rating N/A 15600 lbf69200 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5307KG | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.375 in34.93 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 8300 lbf36000 N | Ce - Dynamic Radial Rating N/A 13400 lbf59500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5307WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.5 in38.1 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10800 lbf47900 N | Ce - Dynamic Radial Rating N/A 15600 lbf69200 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5307WG | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.375 in34.93 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10800 lbf47900 N | Ce - Dynamic Radial Rating N/A 15600 lbf69200 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.75 in44.45 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 19000 lbf84500 N | Ce - Dynamic Radial Rating N/A 26000 lbf115700 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5208K | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7650 lbf33900 N | Ce - Dynamic Radial Rating N/A 11600 lbf51500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5208W | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10600 lbf47000 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5208WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | C - Ring Width N/A 1.188 in30.17 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10600 lbf47000 N | Ce - Dynamic Radial Rating N/A 14000 lbf62000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5308K | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.438 in36.53 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 10400 lbf46000 N | Ce - Dynamic Radial Rating N/A 16300 lbf72400 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5308W | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.438 in36.53 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 15000 lbf66600 N | Ce - Dynamic Radial Rating N/A 20400 lbf90600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5308KG | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.438 in36.53 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 10400 lbf46000 N | Ce - Dynamic Radial Rating N/A 16300 lbf72400 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5308WD | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 15000 lbf66600 N | Ce - Dynamic Radial Rating N/A 20400 lbf90600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |