Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 5200K | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.1811 in30 mm | C - Ring Width N/A 0.562 in14.27 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1140 lbf5060 N | Ce - Dynamic Radial Rating N/A 2400 lbf10600 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.625 in15.88 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1060 lbf4700 N | Ce - Dynamic Radial Rating N/A 2040 lbf9060 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5201KD | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.625 in15.88 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1060 lbf4700 N | Ce - Dynamic Radial Rating N/A 2040 lbf9060 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5201KDD | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | C - Ring Width N/A 0.625 in15.88 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1060 lbf4700 N | Ce - Dynamic Radial Rating N/A 2040 lbf9060 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5202K | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.625 in15.88 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating N/A 3050 lbf13500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5202KD | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.625 in15.88 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating N/A 3050 lbf13500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5202KDD | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | C - Ring Width N/A 0.625 in15.88 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1600 lbf7100 N | Ce - Dynamic Radial Rating N/A 3050 lbf13500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5302 | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.75 in19.05 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5302K | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.6535 in42 mm | C - Ring Width N/A 0.75 in19.05 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5203K | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.688 in17.48 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5203KD | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | C - Ring Width N/A 0.688 in17.48 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5303K | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8750 in22.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2850 lbf12600 N | Ce - Dynamic Radial Rating N/A 5100 lbf22600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5303KDD | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.8750 in22.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2850 lbf12600 N | Ce - Dynamic Radial Rating N/A 5100 lbf22600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5204K | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.812 in20.62 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2850 lbf12600 N | Ce - Dynamic Radial Rating N/A 5100 lbf22600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5204KD | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | C - Ring Width N/A 0.812 in20.62 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2850 lbf12600 N | Ce - Dynamic Radial Rating N/A 5100 lbf22600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5304K | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8750 in22.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating N/A 6400 lbf28400 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5304KDD | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8750 in22.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 3450 lbf15300 N | Ce - Dynamic Radial Rating N/A 6400 lbf28400 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5205K | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.812 in20.62 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 3400 lbf15100 N | Ce - Dynamic Radial Rating N/A 5600 lbf24800 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5205KD | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.8750 in22.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 3400 lbf15100 N | Ce - Dynamic Radial Rating N/A 5600 lbf24800 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5205KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | C - Ring Width N/A 0.812 in20.62 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 3400 lbf15100 N | Ce - Dynamic Radial Rating N/A 5600 lbf24800 N | Ball Type N/A STEEL | Cage Type N/A Molded |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5305K | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4750 lbf21100 N | Ce - Dynamic Radial Rating N/A 8500 lbf37700 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5305KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 1 in25.4 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4750 lbf21100 N | Ce - Dynamic Radial Rating N/A 8500 lbf37700 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 3.1490 in80 mm | C - Ring Width N/A 1.375 in34.925 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 10800 lbf48000 N | Ce - Dynamic Radial Rating N/A 15000 lbf66700 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5206K | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.938 in23.83 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4900 lbf21700 N | Ce - Dynamic Radial Rating N/A 7800 lbf34600 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 5206W | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | C - Ring Width N/A 0.938 in23.83 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 6100 lbf27000 N | Ce - Dynamic Radial Rating N/A 8800 lbf39000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |