COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Quantity Add To Cart/Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 1.312 in33.32 mm N/A 30 º N/A 16000 lbf62000 N N/A 19000 lbf84000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 1.312 in33.32 mm N/A 30 º N/A 16000 lbf62000 N N/A 19000 lbf84000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.938 in49.22 mm N/A 20 º N/A 19500 lbf86700 N N/A 28000 lbf124400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.938 in49.22 mm N/A 20 º N/A 25500 lbf113000 N N/A 32500 lbf144000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.938 in49.22 mm N/A 20 º N/A 19500 lbf86700 N N/A 28000 lbf124400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.938 in49.22 mm N/A 20 º N/A 25500 lbf113000 N N/A 32500 lbf144000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.938 in49.22 mm N/A 20 º N/A 25500 lbf113000 N N/A 32500 lbf144000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 55 mm N/A 5.511 in140 mm N/A 2.5 in63.5 mm N/A 30 º N/A 36500 lbf162400 N N/A 49000 lbf218000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 1.438 in36.53 mm N/A 20 º N/A 14000 lbf88800 N N/A 19300 lbf85000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 1.438 in36.53 mm N/A 30 º N/A 20000 lbf72000 N N/A 23800 lbf103000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 1.562 in39.67 mm N/A 30 º N/A 20000 lbf72000 N N/A 23800 lbf103000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 2.125 in53.98 mm N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 2.125 in53.98 mm N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 2.125 in53.98 mm N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 2.125 in53.98 mm N/A 20 º N/A 34000 lbf151000 N N/A 43000 lbf191000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 5.9050 in150 mm N/A 2.6250 in66.675 mm N/A 20 º N/A 44000 lbf195700 N N/A 55000 lbf244700 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 60 mm N/A 5.9050 in150 mm N/A 2.6250 in66.675 mm N/A 20 º N/A 44000 lbf195700 N N/A 55000 lbf244700 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 1.5 in38.1 mm N/A 20 º N/A 17300 lbf76800 N N/A 22800 lbf101000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 1.5 in38.1 mm N/A 30 º N/A 20800 lbf92000 N N/A 22400 lbf99500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 2.312 in58.72 mm N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 2.312 in58.72 mm N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 2.312 in58.72 mm N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 2.312 in58.72 mm N/A 20 º N/A 39000 lbf173000 N N/A 48000 lbf213000 N N/A STEEL N/A Machined N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 65 mm N/A 6.299 in160 mm N/A 2.8125 in71.4375 mm N/A 30 º N/A 51000 lbf226900 N N/A 58500 lbf260200 N N/A STEEL N/A 2 Pice Stayrod N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 70 mm N/A 4.9213 in125 mm N/A 1.562 in39.67 mm N/A 20 º N/A 19000 lbf84000 N N/A 24500 lbf108000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
76 - 100 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »