Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7306WN | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4650 lbf20800 N | Ce - Dynamic Radial Rating N/A 7800 lbf34600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7306WN MBR SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4650 lbf20800 N | Ce - Dynamic Radial Rating N/A 7800 lbf34600 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7306WN SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4650 lbf20800 N | Ce - Dynamic Radial Rating N/A 7800 lbf34600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 8000 lbf35500 N | Ce - Dynamic Radial Rating N/A 15600 lbf69000 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7207WN | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4150 lbf18000 N | Ce - Dynamic Radial Rating N/A 6950 lbf30800 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7207WN DU | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4150 lbf18000 N | Ce - Dynamic Radial Rating N/A 6950 lbf30800 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7207WN SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.8346 in72 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 4150 lbf18000 N | Ce - Dynamic Radial Rating N/A 6950 lbf30800 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7307WN | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5400 lbf23900 N | Ce - Dynamic Radial Rating N/A 9300 lbf41300 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7307WN MBR SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5400 lbf23900 N | Ce - Dynamic Radial Rating N/A 9300 lbf41300 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7307WN SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5400 lbf23900 N | Ce - Dynamic Radial Rating N/A 9300 lbf41300 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9650 lbf42800 N | Ce - Dynamic Radial Rating N/A 18000 lbf79900 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7407W SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 3.937 in100 mm | Bearing Width N/A 0.9843 in25 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9650 lbf42800 N | Ce - Dynamic Radial Rating N/A 18000 lbf79900 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7208WN | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5200 lbf23000 N | Ce - Dynamic Radial Rating N/A 8150 lbf36000 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7208WN DU | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5200 lbf23000 N | Ce - Dynamic Radial Rating N/A 8150 lbf36000 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7208WN SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5200 lbf23000 N | Ce - Dynamic Radial Rating N/A 8150 lbf36000 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7208WN MBR SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.7087 in18 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5200 lbf23000 N | Ce - Dynamic Radial Rating N/A 8150 lbf36000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7308WN | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating N/A 11400 lbf50600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7308WN MBR SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating N/A 11400 lbf50600 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7308WN SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 3.5433 in90 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 6800 lbf30200 N | Ce - Dynamic Radial Rating N/A 11400 lbf50600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7408W | d - Bore N/A 40 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12700 lbf56400 N | Ce - Dynamic Radial Rating N/A 22400 lbf99500 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7408W SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 1.0630 in27 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12700 lbf56400 N | Ce - Dynamic Radial Rating N/A 22400 lbf99500 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7209WN | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5850 lbf25900 N | Ce - Dynamic Radial Rating N/A 9150 lbf40500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7209WN DU | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5850 lbf25900 N | Ce - Dynamic Radial Rating N/A 9150 lbf40500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7209WN MBR | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5850 lbf25900 N | Ce - Dynamic Radial Rating N/A 9150 lbf40500 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7209WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 3.3465 in85 mm | Bearing Width N/A 0.748 in19 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 5850 lbf25900 N | Ce - Dynamic Radial Rating N/A 9150 lbf40500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |