Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 630 lbf2790 N | Ce - Dynamic Radial Rating N/A 1600 lbf7100 N | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202W | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1060 lbf4700 N | Ce - Dynamic Radial Rating N/A 2320 lbf10300 N | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202W DU | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1060 lbf4700 N | Ce - Dynamic Radial Rating N/A 2320 lbf10300 N | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202W SU | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1060 lbf4700 N | Ce - Dynamic Radial Rating N/A 2320 lbf10300 N | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7203W | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4727 in12 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1560 lbf6930 N | Ce - Dynamic Radial Rating N/A 3200 lbf14200 N | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7203W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4727 in12 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 1560 lbf6930 N | Ce - Dynamic Radial Rating N/A 3200 lbf14200 N | Ball Type N/A STEEL | Cage Type N/A Nylon Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303WN | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 4550 lbf20200 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303W | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 4550 lbf20200 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 4550 lbf20200 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303WN SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 2080 lbf9200 N | Ce - Dynamic Radial Rating N/A 4550 lbf20200 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7204WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1830 lbf8100 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7204W SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1830 lbf8100 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7204WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1830 lbf8100 N | Ce - Dynamic Radial Rating N/A 3800 lbf16800 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7304WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating N/A 4400 lbf19500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7304WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2160 lbf9590 N | Ce - Dynamic Radial Rating N/A 4400 lbf19500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7205WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2120 lbf9400 N | Ce - Dynamic Radial Rating N/A 3750 lbf16600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7205W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2120 lbf9400 N | Ce - Dynamic Radial Rating N/A 3750 lbf16600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7205WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.0472 in52 mm | Bearing Width N/A 0.5906 in15 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 2120 lbf9400 N | Ce - Dynamic Radial Rating N/A 3750 lbf16600 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7305WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3000 lbf13300 N | Ce - Dynamic Radial Rating N/A 5850 lbf26500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7305WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6693 in17 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3000 lbf13300 N | Ce - Dynamic Radial Rating N/A 5850 lbf26500 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 5850 lbf25900 N | Ce - Dynamic Radial Rating N/A 12000 lbf53300 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7405W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 3.1496 in80 mm | Bearing Width N/A 0.8268 in21 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 5850 lbf25900 N | Ce - Dynamic Radial Rating N/A 12000 lbf53300 N | Ball Type N/A STEEL | Cage Type N/A Steel Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7206WN | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3050 lbf13500 N | Ce - Dynamic Radial Rating N/A 5200 lbf23000 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7206WN DU | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3050 lbf13500 N | Ce - Dynamic Radial Rating N/A 5200 lbf23000 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7206WN SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.4409 in62 mm | Bearing Width N/A 0.6299 in16 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 3050 lbf13500 N | Ce - Dynamic Radial Rating N/A 5200 lbf23000 N | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage |
CAD
N/A
|
Add To Cart
Request Quote |