Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
76 - 100 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

CAD

7312WN N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 22800 lbf101000 N N/A 14600 lbf64800 N N/A
7312WNMBRSU N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 22800 lbf101000 N N/A 14600 lbf64800 N N/A
7312WNSU N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 22800 lbf101000 N N/A 14600 lbf64800 N N/A
7412WNMBR N/A 60 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 40 º N/A 30500 lbf135000 N N/A 19300 lbf85700 N N/A
7412WNMBRSU N/A 60 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 40 º N/A 30500 lbf135000 N N/A 19300 lbf85700 N N/A
7213WN N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 16300 lbf72400 N N/A 11800 lbf52400 N N/A
7213WNDU N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 16300 lbf72400 N N/A 11800 lbf52400 N N/A
7213WNSU N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 16300 lbf72400 N N/A 11800 lbf52400 N N/A
7313WN N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 26000 lbf115000 N N/A 17000 lbf75500 N N/A
7313WNMBRSU N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 26000 lbf115000 N N/A 17000 lbf75500 N N/A
7313WNSU N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 26000 lbf115000 N N/A 17000 lbf75500 N N/A
7413WNMBR N/A 65 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 32000 lbf142000 N N/A 20400 lbf91500 N N/A
7413PWBRSU N/A 65 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 32000 lbf142000 N N/A 20400 lbf91500 N N/A
7214WN N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 40 º N/A 17600 lbf78000 N N/A 12900 lbf57300 N N/A
7214WNSU N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 40 º N/A 17600 lbf78000 N N/A 12900 lbf57300 N N/A
7314WN N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 40 º N/A 29000 lbf128000 N N/A 19300 lbf85700 N N/A
7314WNMBRSU N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 40 º N/A 29000 lbf128000 N N/A 19300 lbf85700 N N/A
7314WNSU N/A 70 mm N/A 5.9055 in150 mm N/A 1.378 in35 mm N/A 40 º N/A 29000 lbf128000 N N/A 19300 lbf85700 N N/A
7414WNMBR N/A 70 mm N/A 7.0866 in180 mm N/A 1.6535 in42 mm N/A 40 º N/A 39000 lbf173000 N N/A 26000 lbf115500 N N/A
7215WN N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 40 º N/A 17600 lbf78000 N N/A 13200 lbf58000 N N/A
7215WNSU N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 40 º N/A 17600 lbf78000 N N/A 13200 lbf58000 N N/A
7315WN N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 32000 lbf142000 N N/A 22000 lbf98000 N N/A
7315WNMBRSU N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 32000 lbf142000 N N/A 22000 lbf98000 N N/A
7315WNSU N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 32000 lbf142000 N N/A 22000 lbf98000 N N/A
7415WNMBR N/A 75 mm N/A 7.4803 in190 mm N/A 1.7717 in45 mm N/A 40 º N/A 45500 lbf202000 N N/A 33500 lbf148000 N N/A
76 - 100 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »