Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7321WN MBR SU | d - Bore N/A 105 mm | D - Outer Diameter N/A 8.8583 in225 mm | Bearing Width N/A 1.9291 in49 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 43000 lbf191000 N | Ce - Dynamic Radial Rating N/A 51000 lbf226000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7222WN MBR | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 32500 lbf134000 N | Ce - Dynamic Radial Rating N/A 39000 lbf173000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7222WN MBR SU | d - Bore N/A 110 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.496 in38 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 32500 lbf134000 N | Ce - Dynamic Radial Rating N/A 39000 lbf173000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7322WN MBR | d - Bore N/A 110 mm | D - Outer Diameter N/A 9.4488 in240 mm | Bearing Width N/A 1.9685 in50 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 51000 lbf226000 N | Ce - Dynamic Radial Rating N/A 57000 lbf253000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7322WN MBR SU | d - Bore N/A 110 mm | D - Outer Diameter N/A 9.4488 in240 mm | Bearing Width N/A 1.9685 in50 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 51000 lbf226000 N | Ce - Dynamic Radial Rating N/A 57000 lbf253000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7224WN MBR | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | Bearing Width N/A 1.575 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36500 lbf160000 N | Ce - Dynamic Radial Rating N/A 42500 lbf188000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7224WN MBR SU | d - Bore N/A 120 mm | D - Outer Diameter N/A 8.4646 in215 mm | Bearing Width N/A 1.575 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36500 lbf160000 N | Ce - Dynamic Radial Rating N/A 42500 lbf188000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7324WN MBR | d - Bore N/A 120 mm | D - Outer Diameter N/A 10.2362 in260 mm | Bearing Width N/A 2.1654 in55 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58500 lbf259000 N | Ce - Dynamic Radial Rating N/A 64000 lbf284000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7324WN MBR SU | d - Bore N/A 120 mm | D - Outer Diameter N/A 10.2362 in260 mm | Bearing Width N/A 2.1654 in55 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58500 lbf259000 N | Ce - Dynamic Radial Rating N/A 64000 lbf284000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7226WN MBR | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | Bearing Width N/A 1.575 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 43000 lbf176000 N | Ce - Dynamic Radial Rating N/A 47500 lbf211000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7226WN MBR SU | d - Bore N/A 130 mm | D - Outer Diameter N/A 9.0551 in230 mm | Bearing Width N/A 1.575 in40 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 43000 lbf176000 N | Ce - Dynamic Radial Rating N/A 47500 lbf211000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7326WN MBR | d - Bore N/A 130 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 2.2835 in58 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 68000 lbf302000 N | Ce - Dynamic Radial Rating N/A 71000 lbf315000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7326WN MBR SU | d - Bore N/A 130 mm | D - Outer Diameter N/A 11.0236 in280 mm | Bearing Width N/A 2.2835 in58 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 68000 lbf302000 N | Ce - Dynamic Radial Rating N/A 71000 lbf315000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7228WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 9.8425 in250 mm | Bearing Width N/A 1.654 in42 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47500 lbf200000 N | Ce - Dynamic Radial Rating N/A 50000 lbf224000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7228WN MBR SU | d - Bore N/A 140 mm | D - Outer Diameter N/A 9.8425 in250 mm | Bearing Width N/A 1.654 in42 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47500 lbf200000 N | Ce - Dynamic Radial Rating N/A 50000 lbf224000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7328WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 11.811 in300 mm | Bearing Width N/A 2.4409 in62 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 78000 lbf346000 N | Ce - Dynamic Radial Rating N/A 76500 lbf339000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7328WN MBR SU | d - Bore N/A 140 mm | D - Outer Diameter N/A 11.811 in300 mm | Bearing Width N/A 2.4409 in62 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 78000 lbf346000 N | Ce - Dynamic Radial Rating N/A 76500 lbf339000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7230WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.772 in45 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56000 lbf240000 N | Ce - Dynamic Radial Rating N/A 56000 lbf248000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7230WN MBR SU | d - Bore N/A 150 mm | D - Outer Diameter N/A 10.6299 in270 mm | Bearing Width N/A 1.772 in45 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56000 lbf240000 N | Ce - Dynamic Radial Rating N/A 56000 lbf248000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7330WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 12.5984 in320 mm | Bearing Width N/A 2.5591 in65 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 88000 lbf390000 N | Ce - Dynamic Radial Rating N/A 83000 lbf368000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7330WN MBR SU | d - Bore N/A 150 mm | D - Outer Diameter N/A 12.5984 in320 mm | Bearing Width N/A 2.5591 in65 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 88000 lbf390000 N | Ce - Dynamic Radial Rating N/A 83000 lbf368000 N | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage |
CAD
N/A
|
Add To Cart
Request Quote |