Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

Features

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

C1 ISO - Dynamic Radial Rating (N)

C1 ISO - Dynamic Radial Rating (lbf)

Cage Material

Part Number

d - Bore

Features

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Material

CAD

Sort by
N/A 55 mm N/A Contact Seals N/A 100 mm3.937 in N/A 33.3 mm1.3110 in N/A 30 º N/A 47900 N10766 lbf N/A 56900 N12789 lbf N/A Steel N/A CAD
N/A 55 mm N/A Contact Seals N/A 100 mm3.937 in N/A 33.3 mm1.3110 in N/A 30 º N/A 47900 N10766 lbf N/A 56900 N12789 lbf N/A Steel N/A CAD
N/A 55 mm N/A Open N/A 100 mm3.937 in N/A 33.3 mm1.3110 in N/A 30 º N/A 47900 N10766 lbf N/A 56900 N12789 lbf N/A Steel N/A CAD
N/A 60 mm N/A Open N/A 110 mm4.3307 in N/A 36.5 mm1.4370 in N/A 30 º N/A 53600 N12047 lbf N/A 59900 N13463 lbf N/A Steel N/A CAD
N/A 60 mm N/A Contact Seals N/A 110 mm4.3307 in N/A 36.5 mm1.4370 in N/A 30 º N/A 53600 N12047 lbf N/A 59900 N13463 lbf N/A Steel N/A CAD
N/A 60 mm N/A Contact Seals N/A 110 mm4.3307 in N/A 36.5 mm1.4370 in N/A 30 º N/A 53600 N12047 lbf N/A 59900 N13463 lbf N/A Steel N/A CAD
N/A 60 mm N/A Contact Seals N/A 110 mm4.3307 in N/A 36.5 mm1.4370 in N/A 30 º N/A 53600 N12047 lbf N/A 59900 N13463 lbf N/A Steel N/A CAD
N/A 60 mm N/A Open N/A 110 mm4.3307 in N/A 36.5 mm1.4370 in N/A 30 º N/A 53600 N12047 lbf N/A 59900 N13463 lbf N/A Steel N/A CAD
N/A 65 mm N/A Open N/A 120 mm4.7244 in N/A 38.1 mm1.5000 in N/A 30 º N/A 66600 N14969 lbf N/A 73500 N16520 lbf N/A Steel N/A CAD
N/A 65 mm N/A Open N/A 120 mm4.7244 in N/A 38.1 mm1.5000 in N/A 30 º N/A 66600 N14969 lbf N/A 73500 N16520 lbf N/A Steel N/A CAD
N/A 15 mm N/A Open N/A 42 mm1.6535 in N/A 19 mm0.748 in N/A 30 º N/A 8700 N1955 lbf N/A 14200 N3192 lbf N/A Nylon N/A CAD
N/A 15 mm N/A Contact Seals N/A 42 mm1.6535 in N/A 19 mm0.748 in N/A 30 º N/A 8700 N1955 lbf N/A 14200 N3192 lbf N/A Nylon N/A CAD
N/A 15 mm N/A Contact Seals N/A 42 mm1.6535 in N/A 19 mm0.748 in N/A 30 º N/A 8700 N1955 lbf N/A 14200 N3192 lbf N/A Polyamide N/A CAD
N/A 15 mm N/A Open N/A 42 mm1.6535 in N/A 19 mm0.748 in N/A 30 º N/A 8700 N1955 lbf N/A 14200 N3192 lbf N/A Polyamide N/A CAD
N/A 17 mm N/A Open N/A 47 mm1.8504 in N/A 22.2 mm0.8740 in N/A 30 º N/A 10000 N2248 lbf N/A 15800 N3551 lbf N/A Nylon N/A CAD
N/A 17 mm N/A Contact Seals N/A 47 mm1.8504 in N/A 22.2 mm0.8740 in N/A 30 º N/A 10000 N2248 lbf N/A 15800 N3551 lbf N/A Nylon N/A CAD
N/A 17 mm N/A Contact Seals N/A 47 mm1.8504 in N/A 22.2 mm0.8740 in N/A 30 º N/A 10000 N2248 lbf N/A 15800 N3551 lbf N/A Polyamide N/A CAD
N/A 17 mm N/A Open N/A 47 mm1.8504 in N/A 22.2 mm0.8740 in N/A 30 º N/A 10000 N2248 lbf N/A 15800 N3551 lbf N/A Polyamide N/A CAD
N/A 20 mm N/A Open N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Steel N/A CAD
N/A 20 mm N/A Open N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Steel N/A CAD
N/A 20 mm N/A Open N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Contact Seals N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
N/A 20 mm N/A Open N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Polyamide N/A CAD
N/A 20 mm N/A Shields N/A 52 mm2.0472 in N/A 22.2 mm0.8740 in N/A 30 º N/A 14700 N3304 lbf N/A 22600 N5080 lbf N/A Nylon N/A CAD
101 - 125 of 174 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »