Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3305 ATN1/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Nylon | CAD N/A |
3306 ATN1 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 AJ | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Steel | CAD N/A |
3306 ATN1/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 ATN1/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3307 ATN1 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.9 mm1.3740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 35300 N7934 lbf | C1 ISO - Dynamic Radial Rating N/A 49500 N11126 lbf | Cage Material N/A Nylon | CAD N/A |
3307 AJ | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.9 mm1.3740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 35300 N7934 lbf | C1 ISO - Dynamic Radial Rating N/A 49500 N11126 lbf | Cage Material N/A Steel | CAD N/A |
3307 ATN1/2RS | d - Bore N/A 35 mm | Features N/A Contact Seals | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.9 mm1.3740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 35300 N7934 lbf | C1 ISO - Dynamic Radial Rating N/A 49500 N11126 lbf | Cage Material N/A Nylon | CAD N/A |
3307 ATN1/ZZ | d - Bore N/A 35 mm | Features N/A Shields | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.9 mm1.3740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 35300 N7934 lbf | C1 ISO - Dynamic Radial Rating N/A 49500 N11126 lbf | Cage Material N/A Nylon | CAD N/A |
3308 ATN1 | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Nylon | CAD N/A |
3308 AJ | d - Bore N/A 40 mm | Features N/A Open | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Steel | CAD N/A |
3308 ATN1/2RS | d - Bore N/A 40 mm | Features N/A Contact Seals | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.5 mm1.4370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 44200 N9935 lbf | C1 ISO - Dynamic Radial Rating N/A 60500 N13598 lbf | Cage Material N/A Nylon | CAD N/A |
3309 ATN1 | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 39.7 mm1.5630 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 49600 N11148 lbf | C1 ISO - Dynamic Radial Rating N/A 66400 N14924 lbf | Cage Material N/A Nylon | CAD N/A |
3309 AJ | d - Bore N/A 45 mm | Features N/A Open | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 39.7 mm1.5630 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 49600 N11148 lbf | C1 ISO - Dynamic Radial Rating N/A 66400 N14924 lbf | Cage Material N/A Steel | CAD N/A |
3310 ATN1 | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.4 mm1.748 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 60100 N13508 lbf | C1 ISO - Dynamic Radial Rating N/A 78900 N17734 lbf | Cage Material N/A Nylon | CAD N/A |
3310 AJ | d - Bore N/A 50 mm | Features N/A Open | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.4 mm1.748 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 60100 N13508 lbf | C1 ISO - Dynamic Radial Rating N/A 78900 N17734 lbf | Cage Material N/A Steel | CAD N/A |
3311 AJ | d - Bore N/A 55 mm | Features N/A Open | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.2 mm1.937 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 71000 N15958 lbf | C1 ISO - Dynamic Radial Rating N/A 92200 N20723 lbf | Cage Material N/A Steel | CAD N/A |
3312 AJ | d - Bore N/A 60 mm | Features N/A Open | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 54.0 mm2.1260 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 95300 N21420 lbf | C1 ISO - Dynamic Radial Rating N/A 121500 N27309 lbf | Cage Material N/A Steel | CAD N/A |
3313 AJ | d - Bore N/A 65 mm | Features N/A Open | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.7 mm2.3110 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 103600 N23285 lbf | C1 ISO - Dynamic Radial Rating N/A 129600 N29129 lbf | Cage Material N/A Steel | CAD N/A |
3314 AJ | d - Bore N/A 70 mm | Features N/A Open | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 125000 N28095 lbf | C1 ISO - Dynamic Radial Rating N/A 155000 N34838 lbf | Cage Material N/A Steel | CAD N/A |
3305 ATN1/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Nylon | CAD N/A |
3304 ATN1/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Nylon | CAD N/A |
3306 ATN1/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Nylon | CAD N/A |
3306 AJ/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.2 mm1.1890 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 29200 N6563 lbf | C1 ISO - Dynamic Radial Rating N/A 39500 N8878 lbf | Cage Material N/A Steel | CAD N/A |
3307 ATN1/C3 | d - Bore N/A 35 mm | Features N/A Open | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.9 mm1.3740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 35300 N7934 lbf | C1 ISO - Dynamic Radial Rating N/A 49500 N11126 lbf | Cage Material N/A Nylon | CAD N/A |