Part Number |
d - Bore |
Features |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|
3304 ATN1/2RS | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Nylon | CAD N/A |
3304 ATN1/ZZ | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Nylon | CAD N/A |
3304 ATN1/2RSC3 | d - Bore N/A 20 mm | Features N/A Contact Seals | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Nylon | CAD N/A |
3304 ATN1/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Polyamide | CAD N/A |
3304 AJ/C3 | d - Bore N/A 20 mm | Features N/A Open | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Steel | CAD N/A |
3304 ATN1/ZZC3 | d - Bore N/A 20 mm | Features N/A Shields | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.2 mm0.8740 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 14700 N3304 lbf | C1 ISO - Dynamic Radial Rating N/A 22600 N5080 lbf | Cage Material N/A Polyamide | CAD N/A |
3206 ATN1 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Nylon | CAD N/A |
3206 AJ | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Steel | CAD N/A |
3206 AJ/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Steel | CAD N/A |
3206 ATN1/ZZ | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Nylon | CAD N/A |
3206 AJ/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Steel | CAD N/A |
3206 ATN1/2RS | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Nylon | CAD N/A |
3206 ATN1/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Nylon | CAD N/A |
3206 ATN1/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Nylon | CAD N/A |
3206 ATN1/ZZC3 | d - Bore N/A 30 mm | Features N/A Shields | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Polyamide | CAD N/A |
3206 AJ/C3 | d - Bore N/A 30 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Steel | CAD N/A |
3206 AJ/2RSC3 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Steel | CAD N/A |
3206 AJ/2RS/VSL609 | d - Bore N/A 30 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.8 mm0.9370 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20500 N4608 lbf | C1 ISO - Dynamic Radial Rating N/A 28600 N6428 lbf | Cage Material N/A Steel | CAD N/A |
3305 ATN1 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Nylon | CAD N/A |
3305 AJ | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Steel | CAD N/A |
3305 ATN1/2RS | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Nylon | CAD N/A |
3305 ATN1/ZZ | d - Bore N/A 25 mm | Features N/A Shields | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Nylon | CAD N/A |
3305 ATN1/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Nylon | CAD N/A |
3305 AJ/C3 | d - Bore N/A 25 mm | Features N/A Open | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Steel | CAD N/A |
3305 ATN1/2RSC3 | d - Bore N/A 25 mm | Features N/A Contact Seals | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 19400 N4360 lbf | C1 ISO - Dynamic Radial Rating N/A 28900 N6496 lbf | Cage Material N/A Polyamide | CAD N/A |