Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
26 - 50 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1730 lbf7700 N N/A 2989 lbf13300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1731 lbf7700 N N/A 2989 lbf13300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1731 lbf7700 N N/A 2989 lbf13300 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1730 lbf7700 N N/A 2989 lbf13300 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2180 lbf9700 N N/A 3888 lbf17300 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2112 lbf9400 N N/A 3326 lbf14800 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2113 lbf9400 N N/A 3326 lbf14800 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2113 lbf9400 N N/A 3326 lbf14800 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2113 lbf9400 N N/A 3326 lbf14800 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 2112 lbf9400 N N/A 3326 lbf14800 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 3169 lbf14100 N N/A 5484 lbf24400 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4607 lbf20500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4608 lbf20500 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4608 lbf20500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 3034 lbf13500 N N/A 4607 lbf20500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
26 - 50 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »