Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 25 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 40 º N/A 580 lbf2580 N N/A 1270 lbf5650 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 40 º N/A 580 lbf2580 N N/A 1270 lbf5650 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 40 º N/A 832 lbf3700 N N/A 1663 lbf7400 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 40 º N/A 1124 lbf5000 N N/A 2360 lbf10500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 40 º N/A 1124 lbf5000 N N/A 2360 lbf10500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 40 º N/A 1124 lbf5000 N N/A 2361 lbf10500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 40 º N/A 966 lbf4300 N N/A 1775 lbf7900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 40 º N/A 966 lbf4300 N N/A 1776 lbf7900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 40 º N/A 966 lbf4300 N N/A 1775 lbf7900 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 40 º N/A 966 lbf4300 N N/A 1776 lbf7900 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 40 º N/A 966 lbf4300 N N/A 1775 lbf7900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 40 º N/A 1483 lbf6600 N N/A 2922 lbf13000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 40 º N/A 1236 lbf5500 N N/A 2225 lbf9900 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 1866 lbf8300 N N/A 3596 lbf16000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
1 - 25 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »