Key Features
- 40 degree contact angle for heavy thrust load capacity
- One-piece, ball-piloted, pressed brass cage
- Maximum capacity angular contact ball bearing
- Enhanced raceway finish for quiet running
- Refined bore diameter tolerance for longer bearing life
- High-speed capabilities
- Dimensionally interchangeable with 200 series deep groove ball bearings
Clear
Filter
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (C) (in)
Width (C) (mm)
Limiting Speed - Oil (rpm)
Limiting Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|
| 7306 BTN1 | N/A 30 mm | N/A 2.8346 in72 mm | N/A 0.748 in19 mm | N/A 6968 lbf31000 N | N/A 4338 lbf19300 N | N/A 40 º |
N/A
|
| 7306 BM/CN | N/A 30 mm | N/A 2.8346 in72 mm | N/A 0.748 in19 mm | N/A 6968 lbf31000 N | N/A 4338 lbf19300 N | N/A 40 º |
N/A
|
| 7306 BTN1/CN | N/A 30 mm | N/A 2.8346 in72 mm | N/A 0.748 in19 mm | N/A 6968 lbf31000 N | N/A 4338 lbf19300 N | N/A 40 º |
N/A
|
| 7306 BM/UL | N/A 30 mm | N/A 2.8346 in72 mm | N/A 0.748 in19 mm | N/A 6968 lbf31000 N | N/A 4338 lbf19300 N | N/A 40 º |
N/A
|
| 7306 BTN1/UL | N/A 30 mm | N/A 2.8346 in72 mm | N/A 0.748 in19 mm | N/A 6968 lbf31000 N | N/A 4338 lbf19300 N | N/A 40 º |
N/A
|
| 7306 BJ | N/A 30 mm | N/A 2.8346 in72 mm | N/A 0.748 in19 mm | N/A 6968 lbf31000 N | N/A 4338 lbf19300 N | N/A 40 º |
N/A
|
| 7207 BTN1 | N/A 35 mm | N/A 2.8346 in72 mm | N/A 0.6693 in17 mm | N/A 6090 lbf27100 N | N/A 4135 lbf18400 N | N/A 40 º |
N/A
|
| 7207 BM/CN | N/A 35 mm | N/A 2.8346 in72 mm | N/A 0.6693 in17 mm | N/A 6091 lbf27100 N | N/A 4136 lbf18400 N | N/A 40 º |
N/A
|
| 7207 BTN1/CN | N/A 35 mm | N/A 2.8346 in72 mm | N/A 0.6693 in17 mm | N/A 6091 lbf27100 N | N/A 4136 lbf18400 N | N/A 40 º |
N/A
|
| 7207 BJ | N/A 35 mm | N/A 2.8346 in72 mm | N/A 0.6693 in17 mm | N/A 6090 lbf27100 N | N/A 4135 lbf18400 N | N/A 40 º |
N/A
|
| 7307 BTN1 | N/A 35 mm | N/A 3.1496 in80 mm | N/A 0.8268 in21 mm | N/A 8631 lbf38400 N | N/A 5439 lbf24200 N | N/A 40 º |
N/A
|
| 7307 BM/CN | N/A 35 mm | N/A 3.1496 in80 mm | N/A 0.8268 in21 mm | N/A 8631 lbf38400 N | N/A 5439 lbf24200 N | N/A 40 º |
N/A
|
| 7307 BTN1/CN | N/A 35 mm | N/A 3.1496 in80 mm | N/A 0.8268 in21 mm | N/A 8631 lbf38400 N | N/A 5439 lbf24200 N | N/A 40 º |
N/A
|
| 7307 BM/UL | N/A 35 mm | N/A 3.1496 in80 mm | N/A 0.8268 in21 mm | N/A 8631 lbf38400 N | N/A 5439 lbf24200 N | N/A 40 º |
N/A
|
| 7307 BTN1/UL | N/A 35 mm | N/A 3.1496 in80 mm | N/A 0.8268 in21 mm | N/A 8631 lbf38400 N | N/A 5439 lbf24200 N | N/A 40 º |
N/A
|
| 7307 BJ | N/A 35 mm | N/A 3.1496 in80 mm | N/A 0.8268 in21 mm | N/A 8631 lbf38400 N | N/A 5439 lbf24200 N | N/A 40 º |
N/A
|
| 7208 BTN1 | N/A 40 mm | N/A 3.1496 in80 mm | N/A 0.7087 in18 mm | N/A 7753 lbf34500 N | N/A 5349 lbf23800 N | N/A 40 º |
N/A
|
| 7208 BM/CN | N/A 40 mm | N/A 3.1496 in80 mm | N/A 0.7087 in18 mm | N/A 7754 lbf34500 N | N/A 5349 lbf23800 N | N/A 40 º |
N/A
|
| 7208 BTN1/CN | N/A 40 mm | N/A 3.1496 in80 mm | N/A 0.7087 in18 mm | N/A 7754 lbf34500 N | N/A 5349 lbf23800 N | N/A 40 º |
N/A
|
| 7208 BJ | N/A 40 mm | N/A 3.1496 in80 mm | N/A 0.7087 in18 mm | N/A 7753 lbf34500 N | N/A 5349 lbf23800 N | N/A 40 º |
N/A
|
| 7308 BTN1 | N/A 40 mm | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm | N/A 9485 lbf42200 N | N/A 6226 lbf27700 N | N/A 40 º |
N/A
|
| 7308 BM/CN | N/A 40 mm | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm | N/A 9485 lbf42200 N | N/A 6226 lbf27700 N | N/A 40 º |
N/A
|
| 7308 BTN1/CN | N/A 40 mm | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm | N/A 9485 lbf42200 N | N/A 6226 lbf27700 N | N/A 40 º |
N/A
|
| 7308 BM/UL | N/A 40 mm | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm | N/A 9485 lbf42200 N | N/A 6226 lbf27700 N | N/A 40 º |
N/A
|
| 7308 BTN1/UL | N/A 40 mm | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm | N/A 9485 lbf42200 N | N/A 6226 lbf27700 N | N/A 40 º |
N/A
|