Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 75 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 4338 lbf19300 N N/A 6968 lbf31000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 4338 lbf19300 N N/A 6968 lbf31000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 4338 lbf19300 N N/A 6968 lbf31000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 4338 lbf19300 N N/A 6968 lbf31000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 4338 lbf19300 N N/A 6968 lbf31000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 4338 lbf19300 N N/A 6968 lbf31000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 4135 lbf18400 N N/A 6090 lbf27100 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 4136 lbf18400 N N/A 6091 lbf27100 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 4136 lbf18400 N N/A 6091 lbf27100 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 4135 lbf18400 N N/A 6090 lbf27100 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 5439 lbf24200 N N/A 8631 lbf38400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 5439 lbf24200 N N/A 8631 lbf38400 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 5439 lbf24200 N N/A 8631 lbf38400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 5439 lbf24200 N N/A 8631 lbf38400 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 5439 lbf24200 N N/A 8631 lbf38400 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 5439 lbf24200 N N/A 8631 lbf38400 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 5349 lbf23800 N N/A 7753 lbf34500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 5349 lbf23800 N N/A 7754 lbf34500 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 5349 lbf23800 N N/A 7754 lbf34500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 5349 lbf23800 N N/A 7753 lbf34500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
51 - 75 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »