Key Features
- 40 degree contact angle for heavy thrust load capacity
- One-piece, ball-piloted, pressed brass cage
- Maximum capacity angular contact ball bearing
- Enhanced raceway finish for quiet running
- Refined bore diameter tolerance for longer bearing life
- High-speed capabilities
- Dimensionally interchangeable with 200 series deep groove ball bearings
Clear
Filter
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (C) (in)
Width (C) (mm)
Limiting Speed - Oil (rpm)
Limiting Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Contact Angle |
CAD |
|---|---|---|---|---|---|---|---|
| 7308 BJ | N/A 40 mm | N/A 3.5433 in90 mm | N/A 0.9055 in23 mm | N/A 9485 lbf42200 N | N/A 6226 lbf27700 N | N/A 40 º |
N/A
|
| 7209 BTN1 | N/A 45 mm | N/A 3.3465 in85 mm | N/A 0.748 in19 mm | N/A 7708 lbf34300 N | N/A 5483 lbf24400 N | N/A 40 º |
N/A
|
| 7209 BM/CN | N/A 45 mm | N/A 3.3465 in85 mm | N/A 0.748 in19 mm | N/A 7709 lbf34300 N | N/A 5484 lbf24400 N | N/A 40 º |
N/A
|
| 7209 BTN1/CN | N/A 45 mm | N/A 3.3465 in85 mm | N/A 0.748 in19 mm | N/A 7709 lbf34300 N | N/A 5484 lbf24400 N | N/A 40 º |
N/A
|
| 7209 BJ | N/A 45 mm | N/A 3.3465 in85 mm | N/A 0.748 in19 mm | N/A 7708 lbf34300 N | N/A 5483 lbf24400 N | N/A 40 º |
N/A
|
| 7309 BTN1 | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.9843 in25 mm | N/A 12362 lbf55000 N | N/A 8271 lbf36800 N | N/A 40 º |
N/A
|
| 7309 BM/CN | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.9843 in25 mm | N/A 12362 lbf55000 N | N/A 8271 lbf36800 N | N/A 40 º |
N/A
|
| 7309 BTN1/CN | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.9843 in25 mm | N/A 12362 lbf55000 N | N/A 8271 lbf36800 N | N/A 40 º |
N/A
|
| 7309 BM/UL | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.9843 in25 mm | N/A 12362 lbf55000 N | N/A 8271 lbf36800 N | N/A 40 º |
N/A
|
| 7309 BTN1/UL | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.9843 in25 mm | N/A 12362 lbf55000 N | N/A 8271 lbf36800 N | N/A 40 º |
N/A
|
| 7309 BJ | N/A 45 mm | N/A 3.937 in100 mm | N/A 0.9843 in25 mm | N/A 12362 lbf55000 N | N/A 8271 lbf36800 N | N/A 40 º |
N/A
|
| 7210 BTN1 | N/A 50 mm | N/A 3.5433 in90 mm | N/A 0.7874 in20 mm | N/A 8427 lbf37500 N | N/A 6427 lbf28600 N | N/A 40 º |
N/A
|
| 7210 BM/CN | N/A 50 mm | N/A 3.5433 in90 mm | N/A 0.7874 in20 mm | N/A 8429 lbf37500 N | N/A 6428 lbf28600 N | N/A 40 º |
N/A
|
| 7210 BTN1/CN | N/A 50 mm | N/A 3.5433 in90 mm | N/A 0.7874 in20 mm | N/A 8429 lbf37500 N | N/A 6428 lbf28600 N | N/A 40 º |
N/A
|
| 7210 BJ | N/A 50 mm | N/A 3.5433 in90 mm | N/A 0.7874 in20 mm | N/A 8427 lbf37500 N | N/A 6427 lbf28600 N | N/A 40 º |
N/A
|
| 7310 BTN1 | N/A 50 mm | N/A 4.3307 in110 mm | N/A 1.063 in27 mm | N/A 14160 lbf63000 N | N/A 10024 lbf44600 N | N/A 40 º |
N/A
|
| 7310 BM/CN | N/A 50 mm | N/A 4.3307 in110 mm | N/A 1.063 in27 mm | N/A 14160 lbf63000 N | N/A 10024 lbf44600 N | N/A 40 º |
N/A
|
| 7310 BTN1/CN | N/A 50 mm | N/A 4.3307 in110 mm | N/A 1.063 in27 mm | N/A 14160 lbf63000 N | N/A 10024 lbf44600 N | N/A 40 º |
N/A
|
| 7310 BM/UL | N/A 50 mm | N/A 4.3307 in110 mm | N/A 1.063 in27 mm | N/A 14160 lbf63000 N | N/A 10024 lbf44600 N | N/A 40 º |
N/A
|
| 7310 BTN1/UL | N/A 50 mm | N/A 4.3307 in110 mm | N/A 1.063 in27 mm | N/A 14160 lbf63000 N | N/A 10024 lbf44600 N | N/A 40 º |
N/A
|
| 7310 BJ | N/A 50 mm | N/A 4.3307 in110 mm | N/A 1.063 in27 mm | N/A 15333 lbf68200 N | N/A 10769 lbf47900 N | N/A 40 º |
N/A
|
| 7211 BTN1 | N/A 55 mm | N/A 3.937 in100 mm | N/A 0.8268 in21 mm | N/A 10450 lbf46500 N | N/A 8090 lbf36000 N | N/A 40 º |
N/A
|
| 7211 BM/CN | N/A 55 mm | N/A 3.937 in100 mm | N/A 0.8268 in21 mm | N/A 10452 lbf46500 N | N/A 8091 lbf36000 N | N/A 40 º |
N/A
|
| 7211 BTN1/CN | N/A 55 mm | N/A 3.937 in100 mm | N/A 0.8268 in21 mm | N/A 10452 lbf46500 N | N/A 8091 lbf36000 N | N/A 40 º |
N/A
|
| 7211 BJ | N/A 55 mm | N/A 3.937 in100 mm | N/A 0.8268 in21 mm | N/A 10450 lbf46500 N | N/A 8090 lbf36000 N | N/A 40 º |
N/A
|