Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
76 - 100 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 6226 lbf27700 N N/A 9485 lbf42200 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 5483 lbf24400 N N/A 7708 lbf34300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 5484 lbf24400 N N/A 7709 lbf34300 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 5484 lbf24400 N N/A 7709 lbf34300 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 5483 lbf24400 N N/A 7708 lbf34300 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 8271 lbf36800 N N/A 12362 lbf55000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6427 lbf28600 N N/A 8427 lbf37500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6428 lbf28600 N N/A 8429 lbf37500 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6428 lbf28600 N N/A 8429 lbf37500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6427 lbf28600 N N/A 8427 lbf37500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10024 lbf44600 N N/A 14160 lbf63000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10769 lbf47900 N N/A 15333 lbf68200 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8090 lbf36000 N N/A 10450 lbf46500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8091 lbf36000 N N/A 10452 lbf46500 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8091 lbf36000 N N/A 10452 lbf46500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8090 lbf36000 N N/A 10450 lbf46500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
76 - 100 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »