Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
7308 BJ | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 27700 N6226 lbf | C1 ISO - Dynamic Radial Rating N/A 42200 N9485 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7209 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7209 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5484 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7709 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7209 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5484 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7709 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7209 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | Bearing Width N/A 19 mm0.7480 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 24400 N5483 lbf | C1 ISO - Dynamic Radial Rating N/A 34300 N7708 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7309 BTN1 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7309 BM/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7309 BTN1/CN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7309 BM/UL | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7309 BTN1/UL | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7309 BJ | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36800 N8271 lbf | C1 ISO - Dynamic Radial Rating N/A 55000 N12362 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7210 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6427 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8427 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7210 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6428 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8429 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7210 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6428 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8429 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7210 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 20 mm0.7874 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 28600 N6427 lbf | C1 ISO - Dynamic Radial Rating N/A 37500 N8427 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7310 BTN1 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7310 BM/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7310 BTN1/CN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7310 BM/UL | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7310 BTN1/UL | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44600 N10024 lbf | C1 ISO - Dynamic Radial Rating N/A 63000 N14160 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7310 BJ | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10769 lbf | C1 ISO - Dynamic Radial Rating N/A 68200 N15333 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7211 BTN1 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8090 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10450 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7211 BM/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8091 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10452 lbf | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7211 BTN1/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8091 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10452 lbf | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A ![]() |
Add To Cart
Request Quote |
|
7211 BJ | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 36000 N8090 lbf | C1 ISO - Dynamic Radial Rating N/A 46500 N10450 lbf | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A ![]() |
Add To Cart
Request Quote |