Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7200 BTN1 | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.3543 in9 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 580 lbf2580 N | C1 ISO - Dynamic Radial Rating N/A 1270 lbf5650 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7200 BTN1/CN | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.1811 in30 mm | Bearing Width N/A 0.3543 in9 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 580 lbf2580 N | C1 ISO - Dynamic Radial Rating N/A 1270 lbf5650 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7201 BTN1 | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 832 lbf3700 N | C1 ISO - Dynamic Radial Rating N/A 1663 lbf7400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7201 BTN1/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 832 lbf3700 N | C1 ISO - Dynamic Radial Rating N/A 1663 lbf7400 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7201 BJ | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 832 lbf3700 N | C1 ISO - Dynamic Radial Rating N/A 1663 lbf7400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7201 BJ/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.2598 in32 mm | Bearing Width N/A 0.3937 in10 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 832 lbf3700 N | C1 ISO - Dynamic Radial Rating N/A 1663 lbf7400 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7301 BTN1 | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1124 lbf5000 N | C1 ISO - Dynamic Radial Rating N/A 2360 lbf10500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7301 BJ | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1124 lbf5000 N | C1 ISO - Dynamic Radial Rating N/A 2360 lbf10500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7301 BJ/CN | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.4567 in37 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1124 lbf5000 N | C1 ISO - Dynamic Radial Rating N/A 2361 lbf10500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202 BTN1 | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 966 lbf4300 N | C1 ISO - Dynamic Radial Rating N/A 1775 lbf7900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202 BTN1/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 966 lbf4300 N | C1 ISO - Dynamic Radial Rating N/A 1776 lbf7900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202 BJ | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 966 lbf4300 N | C1 ISO - Dynamic Radial Rating N/A 1775 lbf7900 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202 BJ/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 966 lbf4300 N | C1 ISO - Dynamic Radial Rating N/A 1776 lbf7900 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7202 BTN1/2RSUL | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.378 in35 mm | Bearing Width N/A 0.4331 in11 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 966 lbf4300 N | C1 ISO - Dynamic Radial Rating N/A 1775 lbf7900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7302 BTN1 | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.5118 in13 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1483 lbf6600 N | C1 ISO - Dynamic Radial Rating N/A 2922 lbf13000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7302 BTN1/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.5118 in13 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1483 lbf6600 N | C1 ISO - Dynamic Radial Rating N/A 2922 lbf13000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7302 BJ | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.5118 in13 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1483 lbf6600 N | C1 ISO - Dynamic Radial Rating N/A 2922 lbf13000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7302 BJ/CN | d - Bore N/A 15 mm | D - Outer Diameter N/A 1.6535 in42 mm | Bearing Width N/A 0.5118 in13 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1483 lbf6600 N | C1 ISO - Dynamic Radial Rating N/A 2922 lbf13000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7203 BTN1 | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1236 lbf5500 N | C1 ISO - Dynamic Radial Rating N/A 2225 lbf9900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7203 BTN1/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1236 lbf5500 N | C1 ISO - Dynamic Radial Rating N/A 2225 lbf9900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7203 BM/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1236 lbf5500 N | C1 ISO - Dynamic Radial Rating N/A 2225 lbf9900 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7203 BJ | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.5748 in40 mm | Bearing Width N/A 0.4724 in12 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1236 lbf5500 N | C1 ISO - Dynamic Radial Rating N/A 2225 lbf9900 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303 BTN1 | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1866 lbf8300 N | C1 ISO - Dynamic Radial Rating N/A 3596 lbf16000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303 BTN1/CN | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1866 lbf8300 N | C1 ISO - Dynamic Radial Rating N/A 3596 lbf16000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7303 BTN1/UL | d - Bore N/A 17 mm | D - Outer Diameter N/A 1.8504 in47 mm | Bearing Width N/A 0.5512 in14 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 1866 lbf8300 N | C1 ISO - Dynamic Radial Rating N/A 3596 lbf16000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |