Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12699 lbf56500 N N/A 17756 lbf79000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10001 lbf44500 N N/A 12585 lbf56000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10002 lbf44500 N N/A 12587 lbf56000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10002 lbf44500 N N/A 12587 lbf56000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10001 lbf44500 N N/A 12585 lbf56000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 13486 lbf60000 N N/A 19082 lbf84900 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11798 lbf52500 N N/A 14270 lbf63500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52500 N N/A 14272 lbf63500 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52500 N N/A 14272 lbf63500 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11798 lbf52500 N N/A 14270 lbf63500 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Molded N/A Polyamide N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 16970 lbf75500 N N/A 22926 lbf102000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
101 - 125 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »