Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
C1 ISO - Dynamic Radial Rating |
Cage Type |
Cage Material |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 7311 BTN1 | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 1.1417 in29 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 12699 lbf56500 N | C1 ISO - Dynamic Radial Rating N/A 17756 lbf79000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7311 BM/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 1.1417 in29 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 12699 lbf56500 N | C1 ISO - Dynamic Radial Rating N/A 17756 lbf79000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7311 BTN1/CN | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 1.1417 in29 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 12699 lbf56500 N | C1 ISO - Dynamic Radial Rating N/A 17756 lbf79000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7311 BM/UL | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 1.1417 in29 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 12699 lbf56500 N | C1 ISO - Dynamic Radial Rating N/A 17756 lbf79000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7311 BTN1/UL | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 1.1417 in29 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 12699 lbf56500 N | C1 ISO - Dynamic Radial Rating N/A 17756 lbf79000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7311 BJ | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 1.1417 in29 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 12699 lbf56500 N | C1 ISO - Dynamic Radial Rating N/A 17756 lbf79000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7212 BTN1 | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10001 lbf44500 N | C1 ISO - Dynamic Radial Rating N/A 12585 lbf56000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7212 BM/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10002 lbf44500 N | C1 ISO - Dynamic Radial Rating N/A 12587 lbf56000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7212 BTN1/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10002 lbf44500 N | C1 ISO - Dynamic Radial Rating N/A 12587 lbf56000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7212 BJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | Bearing Width N/A 0.8661 in22 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 10001 lbf44500 N | C1 ISO - Dynamic Radial Rating N/A 12585 lbf56000 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BTN1 | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BM/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BTN1/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BM/UL | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BTN1/UL | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BJ | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7312 BJ/CN | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 1.2205 in31 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13486 lbf60000 N | C1 ISO - Dynamic Radial Rating N/A 19082 lbf84900 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7213 BTN1 | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 11798 lbf52500 N | C1 ISO - Dynamic Radial Rating N/A 14270 lbf63500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7213 BM/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 11800 lbf52500 N | C1 ISO - Dynamic Radial Rating N/A 14272 lbf63500 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7213 BTN1/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 11800 lbf52500 N | C1 ISO - Dynamic Radial Rating N/A 14272 lbf63500 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7213 BJ | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.7244 in120 mm | Bearing Width N/A 0.9055 in23 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 11798 lbf52500 N | C1 ISO - Dynamic Radial Rating N/A 14270 lbf63500 N | Cage Type N/A Molded | Cage Material N/A Steel |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7313 BTN1 | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.2992 in33 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 16970 lbf75500 N | C1 ISO - Dynamic Radial Rating N/A 22926 lbf102000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7313 BM/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.2992 in33 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 16970 lbf75500 N | C1 ISO - Dynamic Radial Rating N/A 22926 lbf102000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7313 BTN1/CN | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.2992 in33 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 16970 lbf75500 N | C1 ISO - Dynamic Radial Rating N/A 22926 lbf102000 N | Cage Type N/A Molded | Cage Material N/A Polyamide |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 7313 BM/UL | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 1.2992 in33 mm | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 16970 lbf75500 N | C1 ISO - Dynamic Radial Rating N/A 22926 lbf102000 N | Cage Type N/A Machined | Cage Material N/A Brass |
CAD
N/A
|
Add To Cart
Request Quote |