Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

C1 ISO - Dynamic Radial Rating

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 105 mm N/A 7.4803 in190 mm N/A 1.4173 in36 mm N/A 40 º N/A 29002 lbf129000 N N/A 31924 lbf142000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 40 º N/A 40457 lbf180000 N N/A 42705 lbf190000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 40 º N/A 40535 lbf180300 N N/A 42671 lbf189800 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 7.8740 in200 mm N/A 1.4961 in38 mm N/A 40 º N/A 32366 lbf144000 N N/A 34614 lbf154000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 7.8740 in200 mm N/A 1.4961 in38 mm N/A 40 º N/A 32442 lbf144300 N N/A 34600 lbf153900 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 40 º N/A 46526 lbf207000 N N/A 47875 lbf213000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 40 º N/A 46425 lbf206500 N N/A 47887 lbf213000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 40 º N/A 36412 lbf162000 N N/A 37086 lbf165000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 8.4646 in215 mm N/A 1.5748 in40 mm N/A 40 º N/A 36286 lbf161400 N N/A 37185 lbf165400 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 40 º N/A 39109 lbf174000 N N/A 38435 lbf171000 N N/A Machined N/A Brass N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 9.0551 in230 mm N/A 1.5748 in40 mm N/A 40 º N/A 39119 lbf174000 N N/A 39119 lbf174000 N N/A Molded N/A Steel N/A CAD Add To Cart
Request Quote
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8