Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HXAM-6T-4 | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .813 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.150 in | C - Thread Length N/A 1.281 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 11,781 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-6T-4 | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .813 in | H - Head Width N/A .355 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.150 in | C - Thread Length N/A 1.281 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 11,781 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAM-8T-8 | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .937 in | H - Head Width N/A .411 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.525 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 22,364 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HXAB-8T-8 | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .937 in | H - Head Width N/A .411 in | A - Base to Center N/A 2.625 in | D - Head Diameter N/A 1.525 in | C - Thread Length N/A 1.500 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 22,364 lbs |
CAD
N/A
|
Add To Cart
Request Quote |