Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
W - Ball Width |
H - Race Width |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| HAB-M14TG-1 | Bearing Type N/A Grooved | B - Ball Bore N/A 14.000 mm | D - Outside Diameter N/A 29.000 mm | W - Ball Width N/A 23.50 mm | H - Race Width N/A 10.00 mm | a - Misalignment Angle N/A 20 º | Radial Static Limit Load Capacity N/A 132,300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HAB-M16TG-1 | Bearing Type N/A Grooved | B - Ball Bore N/A 16.000 mm | D - Outside Diameter N/A 35.000 mm | W - Ball Width N/A 30.5 mm | H - Race Width N/A 14.00 mm | a - Misalignment Angle N/A 21 º | Radial Static Limit Load Capacity N/A 231,200 N |
CAD
N/A
|
Add To Cart
Request Quote |