Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Bearing Type |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
GA |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| COM-8-53 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .390 in | W - Ball Width N/A .625 in | Ball Diameter N/A .875 in | GA N/A | a - Misalignment Angle N/A 19 º | Radial Static Limit Load Capacity N/A 15,502 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-7 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A .8750 in | H - Race Width N/A .375 in | W - Ball Width N/A .437 in | Ball Diameter N/A .750 in | GA N/A | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 19,688 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-18 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.1875 in | H - Race Width N/A .395 in | W - Ball Width N/A .750 in | Ball Diameter N/A 1.000 in | GA N/A | a - Misalignment Angle N/A 25 º | Radial Static Limit Load Capacity N/A 14,455 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-20 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A .8750 in | H - Race Width N/A .375 in | W - Ball Width N/A .437 in | Ball Diameter N/A .750 in | GA N/A | a - Misalignment Angle N/A 6 º | Radial Static Limit Load Capacity N/A 11,250 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-24 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0235 in | H - Race Width N/A .355 in | W - Ball Width N/A .625 in | Ball Diameter N/A .875 in | GA N/A | a - Misalignment Angle N/A 22 º | Radial Static Limit Load Capacity N/A 14,179 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-33 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A .9375 in | H - Race Width N/A .312 in | W - Ball Width N/A .437 in | Ball Diameter N/A .750 in | GA N/A | a - Misalignment Angle N/A 11 º | Radial Static Limit Load Capacity N/A 17,892 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-35 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0000 in | H - Race Width N/A .390 in | W - Ball Width N/A .625 in | Ball Diameter N/A .875 in | GA N/A | a - Misalignment Angle N/A 19 º | Radial Static Limit Load Capacity N/A 15,502 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-55 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0600 in | H - Race Width N/A .384 in | W - Ball Width N/A .625 in | Ball Diameter N/A .875 in | GA N/A | a - Misalignment Angle N/A 19 º | Radial Static Limit Load Capacity N/A 15,314 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8T-64 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0235 in | H - Race Width N/A .355 in | W - Ball Width N/A .500 in | Ball Diameter N/A .812 in | GA N/A | a - Misalignment Angle N/A 12 º | Radial Static Limit Load Capacity N/A 13,096 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-8TKH-9 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.0235 in | H - Race Width N/A .355 in | W - Ball Width N/A .625 in | Ball Diameter N/A .875 in | GA N/A | a - Misalignment Angle N/A 22 º | Radial Static Limit Load Capacity N/A 17,873 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-10T-18 | Bearing Type N/A Plain | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.3750 in | H - Race Width N/A .630 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.250 in | GA N/A | a - Misalignment Angle N/A 13 º | Radial Static Limit Load Capacity N/A 31,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-10T-32 | Bearing Type N/A Plain | B - Ball Bore N/A .6250 in | D - Outside Diameter N/A 1.3750 in | H - Race Width N/A .567 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.250 in | GA N/A | a - Misalignment Angle N/A 18 º | Radial Static Limit Load Capacity N/A 56,700 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| COM-12T-34 | Bearing Type N/A Plain | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.4375 in | H - Race Width N/A .593 in | W - Ball Width N/A .750 in | Ball Diameter N/A 1.187 in | GA N/A | a - Misalignment Angle N/A 9 º | Radial Static Limit Load Capacity N/A 29,002 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| HCOM-24ET-8 | Bearing Type N/A Grooved | B - Ball Bore N/A 1.5000 in | D - Outside Diameter N/A 2.9180 in | H - Race Width N/A 1.500 in | W - Ball Width N/A 1.965 in | Ball Diameter N/A 2.750 in | GA N/A 60 º | a - Misalignment Angle N/A 12 º | Radial Static Limit Load Capacity N/A 286,551 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| MIB-4T-4 | Bearing Type N/A Plain | B - Ball Bore N/A .2500 in | D - Outside Diameter N/A .6000 in | H - Race Width N/A .281 in | W - Ball Width N/A .375 in | Ball Diameter N/A .500 in | GA N/A | a - Misalignment Angle N/A 14.5 º | Radial Static Limit Load Capacity N/A 5,620 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-8T-3 | Bearing Type N/A Plain | B - Ball Bore N/A .5000 in | D - Outside Diameter N/A 1.1250 in | H - Race Width N/A .500 in | W - Ball Width N/A .750 in | Ball Diameter N/A .968 in | GA N/A | a - Misalignment Angle N/A 20 º | Radial Static Limit Load Capacity N/A 28,500 lbs |
CAD
N/A
|
Add To Cart
Request Quote |
|
| PWB-12T-4 | Bearing Type N/A Plain | B - Ball Bore N/A .7500 in | D - Outside Diameter N/A 1.3750 in | H - Race Width N/A .625 in | W - Ball Width N/A .875 in | Ball Diameter N/A 1.250 in | GA N/A | a - Misalignment Angle N/A 13 º | Radial Static Limit Load Capacity N/A 37,000 lbs |
CAD
N/A
|
Add To Cart
Request Quote |