Part Number |
J |
J2 |
L1 |
N |
R |
CAD |
---|---|---|---|---|---|---|
NLTU 1 5/16 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm |
CAD
N/A ![]() |
NLTU 1 3/4 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm |
CAD
N/A ![]() |
NLTU 1 13/16 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm |
CAD
N/A ![]() |
NLTU 1 7/8 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm |
CAD
N/A ![]() |
NLTU 1 15/16 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm |
CAD
N/A ![]() |
NLTU 1 1 | J N/A 12.875 in327 mm | J2 N/A 6.4375 in163.5 mm | L1 N/A 9.125 in231.8 mm | N N/A 0.500 in12.7 mm | R N/A 2.46875 in62.7 mm |
CAD
N/A ![]() |
NLTU3 1 1/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm |
CAD
N/A ![]() |
NLTU3 1 1/8 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm |
CAD
N/A ![]() |
NLTU3 1 3/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm |
CAD
N/A ![]() |
NLTU3 1 1/4 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.53125 in64.23 mm |
CAD
N/A ![]() |
NLTU3 1 5/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.4375 in61.9 mm |
CAD
N/A ![]() |
NLTU3 1 3/8 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.4375 in61.9 mm |
CAD
N/A ![]() |
NLTU3 1 7/16 | J N/A 15.4375 in392.1 mm | J2 N/A 7.71875 in196.1 mm | L1 N/A 11.4375 in290.5 mm | N N/A 0.500 in12.7 mm | R N/A 2.4375 in61.9 mm |
CAD
N/A ![]() |
NLTU5 1 1/2 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 9/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 5/8 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 11/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 3/4 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 13/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 7/8 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU5 1 15/16 | J N/A 17.5 in444.5 mm | J2 N/A 8.75 in222.5 mm | L1 N/A 11.75 in298.4 mm | N N/A 9/16 in14.3 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU7 2 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU7 2 1/16 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU7 2 1/8 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |
NLTU7 2 3/16 | J N/A 21.5 in546.1 mm | J2 N/A 10.75 in273 mm | L1 N/A 14.25 in362 mm | N N/A 0.625 in15.9 mm | R N/A 3.65625 in92.9 mm |
CAD
N/A ![]() |