All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Disc Couplings > SXC Type (Close Coupled) > SXC-6 Type Hubs with Keyway - Metric Bores > View Items  

SXC-6 Type Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

    The SXC Type is the close coupled variation of the SX Type coupling. The SXC is similar to the SX coupling in that the disc packs are attached when the coupling is installed. In the close coupled units, the hubs are turned inward and are mounted inside the spacer. Note that with the hubs inside the spacer, the maximum bore allowed in the hub will be decreased. The SXC couplings can be used with one or both hubs turned outward to allow the coupling to accommodate different shaft separations.
    Note: The SXC Type uses the same disc pack kits and spacers as the SX Type.





        Download PDF Download PDF   
        border="0" Printable Page  
        Email Email This Page  
        Save To Favorites Save To Favorites
      

     DOWNLOADS 

    Disc Coupling Catalog
    (PDF, 0KB)

    SXC Type Installation Instructions
    (PDF, 0KB)

    SXC Type Disc Coupling Installation Video

    Compare Items
       
      Results 1 - 2 of 2 1 

    Part Number

    Description 

    Bore Size

    Size

    Keyway Size (W x D)

    Length thru Bore

    Overall Length

    Nominal Torque

    CAD

    69790413837 SXC110-6-HUB-30MMP7-8X3.3MMKW 30.00 mm 110-6 8 X 3.3 mm 1.970 in
    50.04
    mm
    4.120 in
    105.00
    mm
    5100 in·lb
    575
    N·m
    CAD Icon (for items table)
    69790414388 SXC132-6-HUB-42MMP7-12X3.3MMKW 42 mm 132-6 12 X 3.3 mm 2.36 in
    59.94
    mm
    4.870 in
    124.00
    mm
    9700 in·lb
    1100
    N·m
    CAD Icon (for items table)
      Results 1 - 2 of 2 1