Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Flat and Grooved Types for Variable Speed Belts
    Lovejoy companion sheaves are made of durable cast iron to assure best possible wear at the belt contact area. Grooved sheaves, for use with V-V adjustable center drives, are machined to match the belt width and angle of standard variable speed belts for optimum efficiency. The spoked design provides strength and light weight. All companion sheaves are precision balanced for smooth running. The sheaves are bored to accept standard type tapered bushings for ease of installation, best possible shaft grip and removal from the shaft without damage to any of the parts.
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Description 

Width (Dimension W)

Outside Diameter 

Model

Belt Size

Pitch Diameter (Dimension PD)

Bushing Series

Add To Cart/Request Quote
N/A 1422G5.5SH-SHEAVE N/A 1.130 in N/A 5.500 in N/A 1422G5.5SH N/A 1422V N/A 5.300 in N/A SH Add To Cart
Request Quote
N/A 1422G6SH-SHEAVE N/A 1.130 in N/A 6.000 in N/A 1422G6SH N/A 1422V N/A 5.800 in N/A SH Add To Cart
Request Quote
N/A 1422G7SH-SHEAVE N/A 1.130 in N/A 7.000 in N/A 1422G7SH N/A 1422V N/A 6.800 in N/A SH Add To Cart
Request Quote
N/A 1422G8SH-SHEAVE N/A 1.130 in N/A 8.000 in N/A 1422G8SH N/A 1422V N/A 7.800 in N/A SH Add To Cart
Request Quote
N/A 1422G10SH-SHEAVE N/A 1.130 in N/A 11.000 in N/A 1422G10SH N/A 1422V N/A 9.800 in N/A SH Add To Cart
Request Quote
N/A 1422G11SH-SHEAVE N/A 1.130 in N/A 11.000 in N/A 1422G11SH N/A 1422V N/A 10.800 in N/A SH Add To Cart
Request Quote
N/A 1422G12SH-SHEAVE N/A 1.130 in N/A 12.000 in N/A 1422G12SH N/A 1422V N/A 11.800 in N/A SH Add To Cart
Request Quote
N/A 1422G14SH-SHEAVE N/A 1.130 in N/A 14.000 in N/A 1422G14SH N/A 1422V N/A 13.800 in N/A SH Add To Cart
Request Quote
N/A 1922G7SK-SHEAVE N/A 1.690 in N/A 7.000 in N/A 1922G7SK N/A 1922V N/A 6.800 in N/A SK Add To Cart
Request Quote
N/A 1922G8SK-SHEAVE N/A 1.690 in N/A 8.000 in N/A 1922G8SK N/A 1922V N/A 7.800 in N/A SK Add To Cart
Request Quote
N/A 1922G9SK-SHEAVE N/A 1.690 in N/A 9.000 in N/A 1922G9SK N/A 1922V N/A 8.800 in N/A SK Add To Cart
Request Quote
N/A 1922G10SK-SHEAVE N/A 1.690 in N/A 10.000 in N/A 1922G10SK N/A 1922V N/A 9.800 in N/A SK Add To Cart
Request Quote
N/A 1922G12SK-SHEAVE N/A 1.690 in N/A 12.000 in N/A 1922G12SK N/A 1922V N/A 11.800 in N/A SK Add To Cart
Request Quote
N/A 1922G14SK-SHEAVE N/A 1.690 in N/A 14.000 in N/A 1922G14SK N/A 1922V N/A 13.800 in N/A SK Add To Cart
Request Quote
N/A 1922G16SK-SHEAVE N/A 1.690 in N/A 16.000 in N/A 1922G16SK N/A 1922V N/A 15.800 in N/A SK Add To Cart
Request Quote
N/A 2322G7SK-SHEAVE N/A 1.690 in N/A 7.000 in N/A 2322G7SK N/A 2322V N/A 6.800 in N/A SK Add To Cart
Request Quote
N/A 2322G8SK-SHEAVE N/A 1.690 in N/A 8.000 in N/A 2322G8SK N/A 2322V N/A 7.800 in N/A SK Add To Cart
Request Quote
N/A 2322G9SK-SHEAVE N/A 1.690 in N/A 9.000 in N/A 2322G9SK N/A 2322V N/A 8.800 in N/A SK Add To Cart
Request Quote
N/A 2322G10SK-SHEAVE N/A 1.690 in N/A 10.000 in N/A 2322G10SK N/A 2322V N/A 9.800 in N/A SK Add To Cart
Request Quote
N/A 2322G12SK-SHEAVE N/A 1.690 in N/A 12.000 in N/A 2322G12SK N/A 2322V N/A 11.800 in N/A SK Add To Cart
Request Quote
N/A 2322G14SK-SHEAVE N/A 1.690 in N/A 14.000 in N/A 2322G14SK N/A 2322V N/A 13.800 in N/A SK Add To Cart
Request Quote
N/A 2322G16SK-SHEAVE N/A 1.690 in N/A 16.000 in N/A 2322G16SK N/A 2322V N/A 15.800 in N/A SK Add To Cart
Request Quote
N/A 2926G8SK-SHEAVE N/A 2.130 in N/A 8.000 in N/A 2926G8SK N/A 2926V N/A 7.700 in N/A SK Add To Cart
Request Quote
N/A 2926G9SK-SHEAVE N/A 2.130 in N/A 9.000 in N/A 2926G9SK N/A 2926V N/A 8.700 in N/A SK Add To Cart
Request Quote
N/A 2926G10SK-SHEAVE N/A 2.130 in N/A 10.000 in N/A 2926G10SK N/A 2926V N/A 9.700 in N/A SK Add To Cart
Request Quote
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3