Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
    CMM Type Mill Motor Couplings

    The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
  • Designed with longer universal hub on one end to accommodate straight or tapered shafts
  • Standard hub and sleeve on the other end
  • Universal hub bored to customer specifications
  • Available with longer universal hubs on both ends
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Outside Diameter

Dimension CBD

Max. Safe Counterbore (Dimension CBD1)

Dimension DC

Max. Length of Universal Hub (Dimension HL1)

Add To Cart/Request Quote
N/A CMM-3.5-HUB-RSB N/A 3 1/2 N/A 7.500 in7.50 mm N/A 5.500 in139.70 mm N/A 4.500 in114.30 mm N/A 0.250 in6.35 mm N/A 6.500 in165.10 mm Add To Cart
Request Quote
N/A CMM-4-HUB-RSB N/A 4 N/A 8.750 in8.75 mm N/A 6.500 in165.10 mm N/A 5.130 in130.30 mm N/A 0.250 in6.35 mm N/A 6.630 in168.40 mm Add To Cart
Request Quote
N/A CMM-4.5-HUB-RSB N/A 4 1/2 N/A 9.500 in9.50 mm N/A 7.250 in184.15 mm N/A 5.500 in139.70 mm N/A 0.250 in6.35 mm N/A 7.750 in196.85 mm Add To Cart
Request Quote
N/A CMM-5-HUB-RSB N/A 5 N/A 10.750 in10.75 mm N/A 8.130 in206.50 mm N/A 6.500 in165.10 mm N/A 0.250 in6.35 mm N/A 7.880 in200.15 mm Add To Cart
Request Quote
N/A CMM-6-HUB-RSB N/A 6 N/A 12.250 in12.25 mm N/A 9.250 in234.95 mm N/A 7.750 in196.85 mm N/A 0.250 in6.35 mm N/A 9.250 in234.95 mm Add To Cart
Request Quote
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1