Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Timken® Corrosion-Resistant Mounted Ball Bearings
Corrosion-resistant ball bearing housed units and food-grade lubricant help elevate food safety and production uptime with improved reliability and protect against corrosion. Timken offers a variety of wet and dry contaminants dramatically improves bearing life.
Clear
Filter
Bore Size (in)
Bore Size (mm)
Seal Type
Housing Material
Dynamic Load Rating (lbf)
Dynamic Load Rating (N)
Part Number |
Bore Size |
Housing Material |
Lubrication Type |
Bearing Number |
Dynamic Load Rating |
Static Load Rating |
CAD |
|---|---|---|---|---|---|---|---|
| SUCSF201-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC201-8/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF202/F | Bore Size N/A 15 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF202-10/F | Bore Size N/A 5/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202-10/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF203/F | Bore Size N/A 17 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC203/F | Dynamic Load Rating N/A 10900 N | Static Load Rating N/A 5350 N |
CAD
N/A
|
| SUCSF211/F | Bore Size N/A 55 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-32/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF211-35/F | Bore Size N/A 2 3/16 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-35/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF211-36/F | Bore Size N/A 2 1/4 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-36/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSF212/F | Bore Size N/A 60 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC212/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N |
CAD
N/A
|
| SUCSF212-39/F | Bore Size N/A 2 7/16 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC212-39/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N |
CAD
N/A
|
| SUCSFY201X-8/F | Bore Size N/A 1/2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC201X-8/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY202X/F | Bore Size N/A 15 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202X/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY202X-10/F | Bore Size N/A 5/8 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC202X-10/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY203X/F | Bore Size N/A 17 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC203X/F | Dynamic Load Rating N/A 8150 N | Static Load Rating N/A 3850 N |
CAD
N/A
|
| SUCSFY211/F | Bore Size N/A 55 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSFY211-32/F | Bore Size N/A 2 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-32/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSFY211-35/F | Bore Size N/A 2 3/16 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-35/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSFY211-36/F | Bore Size N/A 2 1/4 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC211-36/F | Dynamic Load Rating N/A 36800 N | Static Load Rating N/A 23500 N |
CAD
N/A
|
| SUCSFY212/F | Bore Size N/A 60 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC212/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N |
CAD
N/A
|
| SUCSFY212-39/F | Bore Size N/A 2 7/16 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC212-39/F | Dynamic Load Rating N/A 44500 N | Static Load Rating N/A 29000 N |
CAD
N/A
|
| SUCSFY214/F | Bore Size N/A 70 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC214/F | Dynamic Load Rating N/A 52900 N | Static Load Rating N/A 35300 N |
CAD
N/A
|
| SUCSFY214-40/F | Bore Size N/A 2.5000 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC214-40/F | Dynamic Load Rating N/A 52900 N | Static Load Rating N/A 35300 N |
CAD
N/A
|
| SUCSFY215/F | Bore Size N/A 75 mm | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC215/F | Dynamic Load Rating N/A 57300 N | Static Load Rating N/A 38600 N |
CAD
N/A
|
| SUCSFY215-47/F | Bore Size N/A 2 15/16 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC215-47/F | Dynamic Load Rating N/A 57300 N | Static Load Rating N/A 38600 N |
CAD
N/A
|
| SUCSFY215-48/F | Bore Size N/A 3 in | Housing Material N/A Cast Stainless Steel | Lubrication Type N/A Standard Food Safe Grease | Bearing Number N/A SUC215-48/F | Dynamic Load Rating N/A 57300 N | Static Load Rating N/A 38600 N |
CAD
N/A
|